Highlights

Key features of PathWave WaferPro 2023 include:

  • Python 3.8.5
  • New Python 3 packages: Pandas, SymPy, H5Py, OpenPyXL, XLRD, XlsxWriter, and many others
  • Support for next-generation Keysight A-LFNA 2024
  • MEA and HDF5 data saving
  • New driver for Keysight M9601A PXIe SMU
  • New driver for R&S ZNA

PathWave WaferPro 2023 is available now!

Description

PathWave WaferPro 2023 is the next major step in delivering new capabilities, new technologies, and more improvements to realize a long-term vision of improving measurement productivity and efficiency. Built on the powerful PathWave Device Modeling (IC-CAP) technology, PathWave WaferPro features a modern and intuitive user interface. WaferPro can run tests in virtual or simulation mode to facilitate the development of measurement routines. The 2023 release enables the Python 3 programming environment to create custom measurements, post-process algorithms, and pass/fail conditions. WaferPro exports measured data in several standard formats during the test plan execution, including IC-CAP's MDM, PathWave Model Builder's MEA formats, and now HDF5.

WaferPro Wafer Map Window

WaferPro Wafer Map Window

Advanced Low-Frequency Noise Analyzer (A-LFNA) 2024

Keysight's Advanced Low-Frequency Noise Analyzer (A-LFNA) with WaferPro

A-LFNA Support

PathWave WaferPro 2023  supports the latest A-LFNA software release to work with the E4727B Advanced Low-Frequency Noise Analyzer to enable fast, accurate, and repeatable low-frequency noise (LFN) measurements on numerous device types.

Learn More

Python 3 Support

For the first time, PathWave WaferPro now supports Python 3. It provides expanded package support, integrated plotting, and linkage to customized installations. WaferPro Python 3 standard configuration now includes additional packages like Pandas, SymPy, H5Py, OpenPyXL, and the most updated version of SciPy, NumPy, and MatPlotLib (refer to the product documentation for a complete list of packages).

PathWave WaferPro provides a convenient Python 2 to 3 script to automatically convert Python 2 routines/functions to Python 3. Python 3 also enables exporting all Test Plan measured data into a single HDF5 database file. A convenient Python API lets you query the HDF5 file to retrieve and post-process data.

WaferPro Routine Library and Python 3 Programming

WaferPro routine library and Python 3 programming

Running a Test Plan with WaferPro

Running a Test Plan with WaferPro

Keysight IO Libraries Suite 2023

PathWave WaferPro 2023 adds support for the Keysight IO Libraries Suite 2023 for Windows 10 and Linux Red Hat Enterprise 7.

Looking for another version? View other product versions.

Learn More

Want help or have questions?

Spain