Highlights

Application-focused specifications  

  • 0.03 dB insertion loss repeatability guaranteed throughout the 5 million cycle operating life, ensures accuracy of your test results
  • Unmatched isolation 65 dB at 40 GHz minimizes cross talk in high density ATE systems
  • Broadband from DC to 40 GHz fits most communication and aerospace/defense applications 

Functionality 

  • Route RF and microwave signals in automated test applications
  • Flexibility to build switch matrix as desired, hence a low-cost-per-cycle solution with high RF performance
  • Peace-of-mind in switch technology from Keysight who has a proven record for providing versatile, quality switches

Performance characteristics 

  • Exceptional 0.03 dB insertion loss repeatability
  • Long life cycles of 5 million cycles guaranteed, 10 million cycles typical
  • Unmatched isolation and low SWR

Keysight M9157CH40 is a single SP6T PXI hybrid switch module, which integrates one Keysight 87106D multiport coaxial switch. It is a 3 slot wide size module.

M9157CH40 operates from DC to 40 GHz, providing a low-cost operation switching solution for measurement and automation of Automatic Test Equipment (ATE) systems without compromise in the RF performance. It is being used in applications such as ATE, RF communication and RF parametric measurements where a rugged switching module is needed for signal routing. Typical switching applications for multiport coaxial switches include signal routing to a single input - to multiple instruments and routing of multiple input signals.

The M9157CH40 provides an exceptional 0.03 dB insertion loss repeatability throughout 5 million life cycle, unmatched isolation required to maintain signal integrity, with a low SWR that minimizes measurement uncertainty.

 

Key Specifications

Frequency Range
DC to 40 GHz
Maximum Frequency
40 GHz
Module Type
Microwave Multiport Switch
RF/Microwave
Number of Channels
6
Ports
7
Switch Configuration
SP6T - Terminated
Frequency Range
Maximum Frequency
Module Type
Number of Channels
Ports
Switch Configuration
DC to 40 GHz
40 GHz
Microwave Multiport Switch
RF/Microwave
6
7
SP6T - Terminated
View More
Frequency Range:
DC to 40 GHz
Maximum Frequency:
40 GHz
Module Type:
Microwave Multiport Switch
RF/Microwave
Number of Channels:
6
Ports:
7
Switch Configuration:
SP6T - Terminated
Switch Type:
RF Coaxial Switch
Type:
n/a
M9157CH40 PXIh-Coaxial Switch

Interested in a M9157CH40?

Want help or have questions?