HIGHLIGHTS

Applications

  • general-purpose switching to control external devices or switching in light loads or power supplies

Functionality

  • 50-channel single-pole, single-throw (SPST) switch
  • 100 Vrms
  • 1 A switch / carry current
  • 25 W max power

Performance characteristics

  • High-speed 350 ms switch closures

The M9132A is a high-density, general-purpose switch with 50 independent, single-pole, single-throw (Form A) switches in a single PXI module. This module can be used to cycle power to products under test, control indicator and status lights, or actuate external power relays and solenoids. The high-speed, long-life reed relays can handle 100 Vrms and 1 A, with up to 25 W power. Choose from the durable connector block or standard cable connections.

Software drivers support most common programming environments such as Visual Studio, C, C++, C#, Visual Basic, MATLAB and LabVIEW. The high-quality switches with high-speed reed relays ensure trustworthy measurements and increased test throughput. Installation and configuration are fast and easy with Keysight Connection Expert and soft front panels.

Key Specifications

Frequency Range
DC to 40 GHz
Inputs/Outputs
0 - 50 Volts
51 - 125 Volts
Module Type
General Purpose
Number of Channels
6
Switch Configuration
SP6T
Switch Type
RF Coaxial Switch
Frequency Range
Inputs/Outputs
Module Type
Number of Channels
Switch Configuration
Switch Type
DC to 40 GHz
0 - 50 Volts
51 - 125 Volts
General Purpose
6
SP6T
RF Coaxial Switch
View More
Frequency Range:
DC to 40 GHz
Inputs/Outputs:
0 - 50 Volts
51 - 125 Volts
Module Type:
General Purpose
Number of Channels:
6
Switch Configuration:
SP6T
Switch Type:
RF Coaxial Switch

Standard Configurations

PXI SPST Switch Modules for general purpose

Interested in a M9132A?

Want help or have questions?