Highlights

The Keysight Inspector FJ2 Fault Injection System Power and EM Bundle provides all the fault injection (FI) tools and capabilities you need to start voltage, electromagnetic (EM), and clock glitching on embedded devices. The bundle includes the Glitch Pattern Generator, which can communicate with your target across a range of protocols. It also comes equipped with advanced pattern-based triggering to generate precise pulses in FI testing. Complete your setup with a purpose-built workstation and Keysight’s Inspector Professional Fault Injection software with Java and Python frameworks. We will install all equipment and train your staff on-site to get your system up and running as quickly as possible.

The Keysight Inspector FJ2 Fault Injection System Power and EM Bundle includes:

  • Precision XYZ Stage​
  • Body Bias Injection Probe Needles​
  • High Precision Fault Injection Probe Tips​
  • Bidirectional Fault Injection Probe​
  • Unidirectional Fault Injection Probe​
  • 1.5 A Glitch Amplifier​
  • 30 A Glitch Amplifier
  • Glitch Pattern Generator
  • Pattern Based Trigger Generator​
  • Hardware Crypto Training Target
  • Three-year subscription of Keysight Inspector Fault Injection Professional software
  • License:
    • One Inspector subscription seat with dongle included
  • Analysis Workstation
  • Training:
    • Two-day Fault Injection Essential Training session for four people
    • Two-day Fault Injection Advanced Training session for four people
    • Sessions include a trainer on-site

Get Up and Running with Fault Injection

Our expert trainers provide on-site training to help your team learn how to use our fault injection system effectively.

Need a refresher on fault injection essentials?

Fault injection testing for device security

Want help or have questions?

Spain