HIGHLIGHTS

Waveform Builder Pro Makes Custom Waveforms Quick and Easy

Keysight 33503B BenchLink Waveform Builder Pro Software is a full-featured waveform creation software for pulse/function/arbitrary waveform generators. The waveform tool software enables you to take full advantage of the signal generation capabilities of the Keysight 33200, 33500, 81100 Series waveform generators and makes custom waveform creation fast and simple!

This Microsoft Windows®-based program provides easy-to-use waveform tools such as an equation editor, waveform math, and drawing tools to create custom signals with a library of built-in waveforms to choose from. The software also provides a waveform sequencer, filters, and windowing functions allowing you to easily modify and further define your waveform.

With the BenchLink Waveform Builder Pro you get advanced signal creation and editing capabilities without spending hours programming.

  • Waveform libraries provide quick and easy access to both common signals (sine, square, triangle, ramp, pulse, exponential) and complex signals
  • Free-hand, point, and line-draw modes to create custom shapes
  • Equation editor allows you to create waveforms with exact polynomials
  • Sequencing editor allows you to build and arrange composite waveforms to optimize your design
  • Filtering and windowing functions allow you to smooth transitions between waveforms
  • Fast Fourier Transform (FFT) allows you to view the frequency characteristics of your signals
  • Complimentary Cumulative Distribution Function (CCDF) curves allow you to view the power characteristics of your signals

The software supports the following Keysight products:

  • 33600A Series Trueform waveform generators, 80 & 120 MHz
  • 33500B Series waveform generators, 20 & 30 MHz
  • 33210A, 33220A, 33250A function/arbitrary waveform generators
  • 33521A, 33522A function/arbitrary waveform generators
  • 81150A, 81160A, 81180A pulse/function/arbitrary noise generators
  • M8190A arbitrary waveform generator
  • 3000 and 4000 X-Series InfiniiVision oscilloscopes
  • U2761A USB modular function generator
KeysightCare Logo
33503B waveform tool

Free 7-Days Trials

BenchLink Waveform Builder Pro Software

Eliminate the need for tedious programming and make your custom waveforms fast and easy, download your copy today.

 BenchLink Waveform Builder Pro Equation Editor example

Interested in a 33503B?

Extend The Capabilities For Your BenchLink Waveform Builder Pro Software

Want help or have questions?

Spain