Combines an open, short, load, and through standard in a compact unit that is easy to handle and lightweight.

Highlights

  • 2.92 mm (f)
  • Open, short, load, and through standards 
  • DC to 40 GHz
  • Load return loss 24 to 39 dB, depending on frequency
     

The 85561A 4-in-1 mechanical calibration standard combines an open, short, load, and through standard in a compact unit. The product is small, easy to handle, and light weight. All standards in the 85561A are female 2.92 mm.

Extend the Capabilities of Your Product

Want help or have questions?

Spain