Specialty Digital Multimeters
5.5- to 8.5-digit DMMs with unique features
Gain Your Edge With These Specialty DMMs
- Signature 7-inch dual-measurement color display with the 5.5-digit EDU34450A
- Get high-contrast readings on OLED display with the 5.5-digit 34450A
- High accuracy up to 4 ppm and high speed up to 100,000 readings/s with the 8.5-digit 3458A
- Your companion for highly sensitive DCV and resistance measurements, the 7.5-digit 34420A micro-ohm meter
- Enjoy 2-instruments-in-a-box capabilities with the U3606B multimeter and DC power supply functionalities
- Traveling for measurement tasks is easy with the novel-sized, 5.5-digit U2741A USB modular DMM
PathWave BenchVue Digital Multimeter Software
Use the BenchVue DMM software to control digital multimeters remotely and quickly understand measurement results.
- Connect, control, and display measurements in charts, tables, or histograms to correlate trends.
- Control multiple digital multimeters remotely through a single computer.
- Visualize multiple types of instrument measurements simultaneously.
- Create automated test sequences quickly with minimal instrument knowledge.
Find the Series That's Right for You
Featured Resources
Want help or have questions?