Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
X281A Waveguide to Type-N (f) Adapter, X-Band, 12.4 GHz
Transform a waveguide transmission line into a 50 Ω coaxial line with a maximum SWR of 1.25
Starting from
Transform a waveguide transmission line into a 50 Ω coaxial line with a maximum SWR of 1.25.
HIGHLIGHTS
Type
- Frequency Range: 8.2 - 12.4 GHz
Superior RF performance
- Maximum SWR: 1.25
Features
- Waveguide designator: EIA WR-90 MIL-W-85/1-078
- Flange designator: UG-135/U MIL-F-3922/54C-008
- Coaxial connector: Type-N female
The Keysight X281A adapter transforms waveguide transmission line into 50-ohm coaxial line. Power can transmitted in either direction, and each adapter covers the full frequency range of its waveguide band with SWR less than 1.3.
Learn more about latest information on Keysight waveguide adapters.
Extend the Capabilities of Your Product
Want help or have questions?