HIGHLIGHTS

Features:

  • Industry smallest DDR4 x16 BGA interposer, designed to exceed 3.2 Gb/s data rates. (Provides connection to all (address, command, control and data) signals between a U4164A logic analysis system and JEDEC standard 96-ball DDR4 x16 DRAM)
  • Provides observation of data traffic on industry-standard 96-ball DDR4 x16 DRAM and access for DDR eye scans and burst scans of DDR4 signals
  • W4641A ships with a custom 96-ball DDR4 riser, required for keep-out volume (KOV) under the interposer (riser can be replaced with optional 3rd party socket – not provided)
  • Works with all solder finishes and is designed to tolerate lead-free soldering temperature profiles

Each W4641A DDR4 x16 BGA interposer requires

  • U4164A logic analyzer module with Option -02G for quad sample state mode
  • Chassis for U4164A logic analyzer module(s) with controller or host PC
  • One U4208A probe/cable, 61-pin ZIF, from left wing, no RC, 160-pin direct connect to logic analyzer front panel connector AND one U4209A probe/cable, 61-pin ZIF, from right wing, no RC, 160-pin direct connect to logic analyzer front panel connector
  • Default configuration obtained from B4661A memory analysis software standard tools installation (no charge for standard software tools and default configurations)
     

The W4641A DDR4 2-wing BGA interposer for DDR4 x16 BGA DRAM probing takes full advantage of the quad sample state mode on the U4164A the W4641A is the smallest BGA interposers for DDR4 x16 DRAM capable of capturing simultaneous read and write traffic at data rates exceeding 3.2 Gb/s. U4208A and U4209A probe/cables connect any W4640A Series DDR4 BGA interposer directly into the U4164A logic analyzer module from 61-pin high density zero insertion force (ZIF) connectors that attach to the W4640A Series BGA interposer wings.

The W4641A DDR4 x16 BGA interposer allows signal access to the DDR4 signals critical to your debug and validation effort through a U4164A logic analyzer. The probe works in existing designs and eliminates the need for up-front planning or redesign. The probe connects directly to the balls of the DRAM or can be installed with DDR4 96-ball riser (included) or an optional 3rd party socket (not provided).

DDR4 x16 2-wing BGA Interposer for Logic Analyzers, Connects to 61-pin ZIF

Interested in a W4641A?

Want help or have questions?