The UXR1102A is the 110 GHz, 2 Channel, UXR-Series Real-Time Infiniium Oscilloscope

HIGHLIGHTS

  • 110 GHz bandwidth
  • 2 full-bandwidth channels
  • 256 GSa/s sample rate on all channels
  • up to 2 Gpts of memory
  • 10 bit ADC
  • optional calibration module for on-site self-calibration
  • ruggedized 1 mm inputs with new AutoProbe III interface
  • high-speed SDA and clock recovery included
  • user-defined functions included
  • indium phosphide (InP) process and chipsets​​

What's included:

  • USB keyboard and mouse
  • 1 mm ruggedized female-to-1 mm female adaptor
  • wrench, 2 mm thick, dual-ended, fits 6 mm and 7 mm
  • torque wrench, 4 in-lb, 6 mm, open end
  • torque wrench, 8 in-lb, 5/16 Inch
  • double-ended torque wrench, 4 and 10 in-lb, 14 mm, open end
  • adapter, coaxial straight 2.92 mm jack-to-2.40 mm jack, 50 Ω, 40 GHz
  • 1 mm ruggedized female-to-2.92 mm female connector saver adapter
  • ESD mat with wrist strap and cord
  • heel ground strap

Extend the Capabilities of Your Product

Want help or have questions?