Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
U2022XA 50 MHz to 40 GHz USB Peak Power Sensor
Keysight U2020 X-series USB peak power sensors provides the peak and average power measurement capability of a power meter in a compact and portable form factor.
Starting from
Highlights
- Frequency range of 50 MHz to 40 GHz
- Wide dynamic range of -30 to +20 dBm (peak/gated), -45 dBm to +20 dBm (average only mode)
- 30 MHz video bandwidth and single shot real-time capture at 80 Msample/sec per second
- Internal zeroing & calibration
- High measurement speed of up to 25,000 readings/second (free run/fast buffer mode)
- Your instrument now comes with the BenchVue Basic Power Meter/Sensor Control and Analysis App (BV0007B). The BenchVue software simplifies the process of connecting, controlling instruments, and automating test sequences. Download the BenchVue Basic App (BV0007B) free to efficiently manage your power meter/sensor instruments
Built in external trigger in and out
External trigger will enable accurate trigger of small signals close to the signal noise floor. With the built-in trigger in/out connection on the Keysight U2020 X-series USB peak power sensors; you can connect an external trigger signal from a signal source or the device under test directly to the USB sensor through a standard BNC to SMB cable.
Interested in a U2022XA?
Extend the capabilities for your 50 MHz to 40 GHz USB Peak Power Sensor
Featured Resources for U2022XA 50 MHz to 40 GHz USB Peak Power Sensor
Want help or have questions?