SL1004A Scienlab Battery Test System — Cell Sample Level
Test eight battery cells with independent -2 to 8 V, and ±5 A channels.
Starting from
Battery cell tester provides eight independent channels include a reference channel and temperature input.
Highlights
SL1004A Scienlab Battery Test System – Cell Sample Level
The benchtop SL1004A is ideal for the researcher and developer of battery cell technology. Quickly make accurate capacity, efficiency, internal resistance, and cell lifespan measurements. A third reference input allows cyclic voltammetry measurements as well. Our purpose-built Energy Storage Discover software helps you automate common compliance, load, and endurance tests.
- Voltage: -2 to +8 V
- Current: up to ±5 A
- Four current ranges: ±150 μA to ±5 A
- One K-type thermocouple input per channel
Extend the Capabilities of Your Product
Want help or have questions?