HIGHLIGHTS

Enable deeper insights in measurement and analysis by expanding the capabilities of your FieldFox handheld analyzer with field-upgradeable software licenses. These capabilities are engineered to deliver benchtop results in the field.

  • Maintenance and in-depth troubleshooting with one instrument with measurement capabilities
  • Maximize performance with spectrum analyzer, built-in power meter, vector voltmeter, and more
  • Order with a new instrument or upgrade an existing instrument
Base model includes a spectrum analyzer.

Spectrum Analysis

209 – Extended Range Transmission Analysis (ERTA)

Measure the scalar transmission gain or loss of waveguide systems, mixers, converters, and long cables where the two ends cannot easily meet.

220 – Full-Band Tracking Generator

Measure scalar stimuli/responses of active and passive components.

233 – Spectrum Analyzer

Perform high-performance spectrum analysis with four trace options, different detector types, radio standard selection, and flexible limit lines.

235 – Full-Band Built-in Preamplifier

Increase spectrum analyzer sensitivity and reduce the DANL.

236 – Interference Analyzer and Spectogram

Identify interfering signals quickly and accurately using spectogram or waterfall display. Record traces over time and store them for offline processing.  

238 – Spectrum Analyzer Time Gating

Measure the spectrum of a periodic signal during a specified time interval.

350 – Real-Time Spectrum Analyzer (RTSA)

Use gap-free, real-time spectrum analysis (RTSA) with 100 MHz of real-time bandwidth to capture small and intermittent signals masked by larger signals.

I/Q analyzer (IQA)

351 – I/Q analyzer (IQA)

Demodulate I/Q data and verify final signal chain integration or troubleshoot signal quality degradation due to hardware or software issues.

353 – IQ Streaming

Provide gapless IQ data to external application software to perform spectrum monitoring, demodulation, and decoding.

355 – Analog Demodulation

Demodulate and characterize AM and FM signals of radio transmitters by visualizing the RF spectrum, waveform, and metrics such as carrier power and modulation rate.

356 – Noise Figure

Characterize devices like low noise amplifiers, frequency converters, and receivers with portable, one-button Y-factor noise figure and gain measurements.

Cable, Antenna, & Network Analysis

320 – Reflection meas. (RL, VSWR and scalar meas.)

Measure important parameters that reflect the power transfer efficiency of a given cable and antenna system.

5G/LTE Field Test

312 – Channel Scanner

Verify signal coverage, identify potential interference issues, and optimize network performance with channel power measurements of up to 20 channels at once.

358 – Electromagnetic Field (EMF) Measurements

Evaluate total RF exposure levels in any given area. Verify compliance to regulatory and government requirements using a triaxial isotropic antenna.

370 – Over-the-Air (OTA) LTE FDD

Analyze LTE FDD cell information transmitted over-the-air and optimize inter-RAT handovers for overlapping 5G and LTE networks.

371 – Over-the-air (OTA) LTE TDD

Provide insights to available 4G cells at a given frequency or the component carrier for the LTE signals with Time Division Duplex frame structure.

377 – Over-the-Air (OTA) 5G TF

Demodulate and analyze 5GTF cell information transmitted over-the-air from base station downlink multi-path and multi-cell environments.

Power Measurements

208 – USB power Sensor Measurement versus Frequency 

Characterize the scalar transmission response of devices such as mixers and converters using USB power sensor measurements versus frequency.

302 – USB Power Sensor Support

Characterize RF pulses such as those used in radar and electronic warfare systems using a USB peak power sensor.

310 – Built-in Power Meter

Make accurate, user-definable channel power measurements such as transmitter output power with no additional external hardware.

330 – Pulse Measurement with USB Peak Power Sensor

Efficiently characterize pulsed RF signals by leveraging a Keysight USB peak power sensor.

Utilities

030 – Remote Control Capability

View and control FieldFox remotely using an iOS device or an Android device.

307 – Built-in GNSS/GPS Receiver

Attach geolocation tags to measurements with a built-in GNSS/GPS receiver.

309 – DC Bias Variable Voltage Source

Provide power to amplifiers under test and bias tower mounted amplifiers.

352 – Indoor & Outdoor Mapping

Import indoor and outdoor maps for data collection and plotting to the map.

Learn more about each software option in the Technical Overview.

Free Trials

  • get 30-day free trial license
  • enables option on your FieldFox
  • evaluate full-featured version with no functionality restrictions

Want help or have questions?