Already own a performance signal analyzer?

Trade in your current signal analyzer or a competitor's model and get a credit of up to 40% toward a new N9032B PXA.

Highlights

Benchmark Performance in Signal Analysis

PXA signal analyzers are ideally suited for high-performance research and development (R&D) applications in aerospace/defense and commercial wireless communications. The PXA analyzes signals over wider bandwidths, reduces measurement uncertainty, and reveals previously hidden signals with noise floor extension (NFE). Unravel complex signals through the PXA’s broad set of measurement applications and demodulation capabilities or add real-time spectrum analysis capabilities with an upgradeable option.

  • Analyze more with a wide frequency range of 2 Hz to 50 GHz with up to 510 MHz analysis bandwidth
  • See small signals in the presence of large ones with up to 75 dB of spurious-free dynamic range (SFDR)
  • Extend the frequency up to 110 GHz with Keysight smart mixers
  • Record, analyze, and simulate real-world scenarios with gap-free streaming up to 255 MHz
  • Capture transient or intermittent signals with optional real-time spectrum analysis capabilities
  • Meet stringent data security requirements with a removable solid-state drive and other optional features

The Custom Power Behind Our Instruments

Pushing the boundaries of technology requires instantaneous bandwidth, spurious-free dynamic range, and signal fidelity beyond basic measurements. Keysight powers every performance product with custom MMICs, designed in-house, manufactured in our proprietary indium phosphide (InP) and gallium arsenide (GaAs) fab with custom ASIC signal processing that ensure the industry’s fastest, most reliable measurements. Count on Keysight to accelerate your next innovation. Keysight semiconductors in the PXA Signal Analyzer enable significant improvement in sweep speed and measurement accuracy resulting in the best DANL in the industry.

Quickly Find and Measure Dynamic Signals

PXA signal analyzers enable you to quickly find and measure signals of interest in complex and dynamic environments. This is especially important in radar, electronic warfare, or signal intelligence systems. Using the real-time spectrum analysis mode, you can trigger signals with a mask and even view signals in the time domain. Quickly link cause and effect with our PXA signal analyzers.

Frequency
50 GHz
DANL @1 GHz
-166 dBm
Maximum Analysis Bandwidth
510 MHz
Maximum Real Time Bandwidth
510 MHz
Phase Noise @1 GHz (10 kHz offset)
-136 dBc/Hz
Type
Signal Analyzer
Frequency
DANL @1 GHz
Maximum Analysis Bandwidth
Maximum Real Time Bandwidth
Phase Noise @1 GHz (10 kHz offset)
Type
50 GHz
-166 dBm
510 MHz
510 MHz
-136 dBc/Hz
Signal Analyzer
View More
Bandwidth Options:
25 MHz
40 MHz
85 MHz
125 MHz
160 MHz
255 MHz
510 MHz
DANL @1 GHz:
-166 dBm
Form Factor:
Benchtop
Frequency:
50 GHz
Frequency Options:
3.6 GHz
8.4 GHz
13.6 GHz
26.5 GHz
44 GHz
50 GHz
Mixers to 1.1THz
Height:
4U
Height:
4U
Max. Bandwidth:
510 MHz
Maximum Analysis Bandwidth:
510 MHz
Maximum Bandwidth:
510 MHz
Maximum Frequency:
50 GHz
Maximum Real Time Bandwidth:
510 MHz
Overall Amplitude Accuracy:
±0.19 dB
Performance Level:
◆◆◆◆◆◇
Phase Noise @1 GHz (10 kHz offset):
-136 dBc/Hz
Real Time Spectrum Analysis:
Yes
TOI @1 GHz (3rd Order Intercept):
+22 dBm
Type:
Signal Analyzer
N9030B signal analyzer application

X-Series Applications — Simplify Complex Measurements and Deliver Repeatable Results

Understand the performance of your cellular, wireless, and aerospace/defense devices and designs with downloadable PathWave X-Series measurement applications.

  • Gain more insight into device performance from parametric measurements to the latest standards-compliant wireless measurements, including LTE and WLAN
  • Accelerate design with integrated applications that put consistent measurements at your fingertips across design, validation, and production
  • Leverage built-in measurement expertise to quickly understand signals and device performance
  • Share applications across multiple instruments with available transportable licenses

Millimeter-Wave: Details Matter for Successful Measurements

Measurements at millimeter-wave frequencies require extra care. Decisions that impact measurements at lower frequencies can lead to connection loss or compromises in accuracy and repeatability at higher frequencies. Pay close attention to the details of your components for successful millimeter-wave measurements.

Milimeter-wave frequencies measurement

Standard Configurations

N9030B PXA signal analyzer

Interested in a N9030B?

PXA Signal Analyzer Featured Resources

View All Resources

View All Resources

Want help or have questions?