What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N7631APPC/E7631APPC PathWave Signal Generation for 5G NR/5G-Advanced, Embedded Application
Create compliant test signals for 5G NR/5G-Advanced
Starting from
Create signals that conform to 3GPP 5G NR standard with Keysight signal generators.
HIGHLIGHTS
- This software license enables the use of PathWave Signal Generation Desktop or PathWave Signal Generation Embedded for 5G NR to generate, export, download and playback 3GPP 5G NR (New Radio) and 5G-Advanced waveforms based on Rel 15, 16, 17 and 18
- Create 3GPP 5G NR compliant signal for BTS and UE testing with LDPC and Polar channel coding and multi-antenna port
- Support downlink channels for PBCH, PDSCH and PDCCH and uplink channels for PUSCH, PUCCH and PRACH
- Support downlink signals for PSS/SSS, CSI-RS, PBCH-DMRS, PDSCH-DMRS, PDSCH-PTRS, PDCCH-DMRS and uplink signals for SRS, PUSCH-DMRS, PUCCH-DMRS and PUCCH-PTRS
- Support test model presets for FR1 and FR2
- Support bandwidth with 3~100 MHz for FR1 and 50/100/200/400/800/1600/2000 MHz for FR2
- Support UL FRC configurations and UL/DL full-filled configurations
- Support multiple BWP and mixed numerology in a single carrier
- Support multi-user channel generation with PUSCH and PDSCH
- Support downlink and uplink configuration with flexible sub-frame allocations
- Enable flexible signal configuration with both single-carrier and multi-carrier support
- Support real-time PUSCH HARQ and phase compensation (requires N5182B MXG/N5172B EXG option 660)
- 5G NR signals can be generated by PathWave Signal Generation Desktop software or PathWave Signal Generation Embedded Application software
- Keysight supports tiered PathWave signal generation models with N-model applications (N7631APPC with prefix "N") for high-performance HW platforms: M9484C VXG, M9384B VXG, and M9383B VXG-m, E-model applications (E7631APPC with prefix "E") for mid-range HW platform: N5186A MXG.
- Higher-tiered models can run on lower tiered HW platforms, but not vice versa. For example, N7631APPC could run on MXG N5186A, but E7631APPC cannot run on M9484C VXG
See the Power of PathWave Signal Generation Yourself
Request a Live Demo
- Start in < 2 days
- Self-serve? No
- Experience duration: 30 mins
Request a Free Trial
- Start immediately
- Self-serve? Yes
- Experience duration: 30 days
Extend the Capabilities of Your Product
Want help or have questions?