What are you looking for?
N6731B DC Power Module 0 to 5 V, 0 to 10 A, 50 W
DC Power Module 0-5V, 0-10A, 50W
Starting from
The N6731B is a one-slot, 50 W programmable DC power module for use in the N6700 low-profile Modular Power System or N6705 DC Power Analyzer.
Highlights
The Keysight N6731B, a 50 W basic DC power module, provides programmable voltage and current, as well as measurement and protection features at a very economical price. Use this module to power the device under test or ATE system resources, such as fixture control.
This module is used in the small, multiple output 1U high N6700 Low-Profile Modular Power System (for ATE systems) and the multiple output N6705 DC Power Analyzer (for bench testing). GPIB, LAN, USB, and LXI compliance come standard with all mainframes. Select from more than 30 different DC power modules, ranging in capability from basic to high precision, and power from 20 - 500 W.
Download BenchVue Basic app for free to control your instruments.
DC output ratings
- Voltage: 0 to 5 V
- Current: 0 to 10 A
- Power: 50 W maximum
Accuracy (at 23°C ±5°C)
- Voltage programming accuracy: 0.1% + 19 mV
- Current measurement (readback) accuracy: 0.15% + 20 mA
Ripple and noise (20 Hz to 20 MHz)
- Constant voltage rms: 2 mV
- Constant voltage peak-to-peak: 10 mv
- Constant current rms: 8 mA
Basic, single output, programmable DC power module
- For use with the N6700 Series mainframes [LAN (LXI-C), USB, GPIB] : Low profile MPS or DC Power Analyzer
- Up-programming and down-programming time with full resistive load (typical): 20 mS
- Over Voltage, over current, and over temperature protection for your device under test
Extend the Capabilities of Your Product
Want help or have questions?