What are you looking for?
N6701C Low-Profile Modular Power System Mainframe, 600W, 4 Slots
Low-Profile Modular Power System Mainframe, 600W, 4 Slots
Starting from
The Keysight N6701C is a 600 W 1U high, 4-slot modular power system mainframe that accepts from 1 to 4 N6700 series DC power modules in any combination.
Highlights
Maximum total output power (= Sum of Total Module Output Power)
- 600 W when operating from 100 - 240 VAC input
AC input
- Nominal Input Ratings: 100 VAC - 240 VAC; 50/60/400 Hz
- Input Range: 86 VAC - 264 VAC
- Power Consumption: 1500 VA typical
- Fuse Internal fuse (not customer accessible)
Protection response characteristics
- INH input: 5 µs from receipt of inhibit to start of shutdown
- Fault on coupled outputs: < 10 µs (from receipt of fault to start of shutdown)
The Keysight N6701C is a 600 W 1U high, 4-slot modular power system mainframe that accepts from 1 to 4 N6700 series DC power modules in any combination. Modules are ordered separately. The N6701C offers GPIB, LAN, and USB, interfaces standard, and LXI compliance. Select from more than 30 different DC power modules, ranging in capability from basic to high precision, and in power from 20 - 500 W.
BenchVue software enabled: Do more with your PC and instrument together, no programming required. Easily control your power supplies to set parameters and quickly build automated tests on your PC.
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?