Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N4697J Flexible Test Cable, 1.85 mm
Use this 96.5-cm cable when a DUT is connected, with adapter, directly to the test set port
Starting from
Use this 96.5-cm cable when a DUT is connected, with adapter, directly to the test set port
HIGHLIGHTS
The Keysight N4697J is a 96.5 cm (38 in) long1 flexible cable with a 1.85 mm female2 to 1.85 mm female connector. The cable frequency range is DC to 70 GHz.
1 Cable length is a supplemental characteristic.
2 Special rugged female connector is designed specifically for connecting to the network analyzer test port, but does not mate with a standard male connector.
Extend the Capabilities of Your Product
Want help or have questions?