HIGHLIGHTS

Application-focused specs

  • 0.03 dB insertion loss repeatability guaranteed throughout the 5 million cycle operating life ensures accuracy of your test results
  • Unmatched isolation 92 dB at 8 GHz minimizes cross talk in high density ATE systems
  • Broadband from DC to 26.5 GHz fits most communication and aerospace/defense applications

Functionality

  • Route RF and microwave signals in automated test applications
  • Flexibility to build switch matrix as desired, hence a low cost solution
  • Peace of mind in switch technology from Keysight who has a proven record for providing versatile, quality switches

Performance characteristics

  • Exceptional 0.03 dB insertion loss repeatability
  • Long life cycles - 5 million cycles guaranteed, 10 million cycles typical
  • Unmatched isolation and low SWR

The Keysight M9155C is a dual SPDT PXI hybrid switch module, which integrates two Keysight 8765C coaxial switches. It is a 1 slot wide size module.

The M9155C operates from DC to 26.5 GHz, providing a low-cost switching solution for measurement and automation of Automatic Test Equipment (ATE) systems without compromising RF performance. It is used in applications such as ATE, RF communication and RF parametric measurements where a rugged switching module is needed for signal routing. Typical switching applications for SPDT coaxial switches include signal routing of a single input to dual instruments.

The M9155C provides an exceptional 0.03 dB insertion loss repeatability throughout a 5 million life cycle, unmatched isolation required to maintain signal integrity, and a low SWR that minimizes measurement uncertainty.

Key Specifications

Acquire Rate
n/a
Configuration
Dual SPDT, Unterminated
ConnectCheck
Dual SPDT, Unterminated
Form Factor
PXIe
Modular
Frequency
0 - 1.3 GHz
1.4 GHz - 3 GHz
18.1 GHz - 26.5 GHz
3.1 GHz - 18 GHz
Frequency Range
n/a
Acquire Rate
Configuration
ConnectCheck
Form Factor
Frequency
Frequency Range
n/a
Dual SPDT, Unterminated
Dual SPDT, Unterminated
PXIe
Modular
0 - 1.3 GHz
1.4 GHz - 3 GHz
18.1 GHz - 26.5 GHz
3.1 GHz - 18 GHz
n/a
View More
Acquire Rate:
n/a
Configuration:
Dual SPDT, Unterminated
ConnectCheck:
Dual SPDT, Unterminated
Form Factor:
PXIe
Modular
Frequency:
0 - 1.3 GHz
1.4 GHz - 3 GHz
18.1 GHz - 26.5 GHz
3.1 GHz - 18 GHz
Frequency Range:
n/a
Inputs/Outputs:
0 - 50 Volts
Maximum Frequency:
26.5 GHz
Module Type:
Microwave SPDT Switch
RF/Microwave
Number of Channels:
128
Platform:
PXIe
Ports:
6
Switch Configuration:
1-Wire
Switch Type:
Multiplexer
Type:
PXI Electromechnical Switch

Standard Configurations

M9155C PXI Hybrid Dual SPDT Coaxial Switch

Interested in a M9155C?

Featured Resources

View All Resources

View All Resources

Want help or have questions?