Already own a BERT?

Trade-in your current BERT or a competitor's model and get credit up to 27% towards a new BERT

Highlights

  • Symbol rates from 2 to 120 GBd
  • Support for non-return-to-zero (NRZ), PAM3, PAM4, PAM6, and PAM8 line coding
  • Built-in seven tap de-emphasis for improved channel loss compensation
  • Transition time at < 5 ps and < 100 fs root mean square (RMS) intrinsic random jitter
  • Jitter injection integrated and calibrated for receiver tolerance testing RJ, PJ1, PJ2, BUJ, sRJ, clk / 2
  • Error Analysis up to 64 Gbaud PAM4 in real-time with integrated clock recovery and powerful equalization
  • Flexible solution with software license upgradeable functionality

Target Applications

The M8050A helps engineers design and characterize chips, devices, transceiver modules, sub-components, boards, and systems. Quickly test serial I/O ports operating at data rates up to 120 GBd across the server, computing, data center, and communication industries. Combining the M8050A BERT with a Keysight UXR-Series 80 GHz oscilloscope gives you a full 1.6T receiver and transmitter test solution to assess your Ethernet systems.

KeysightCare Logo

Key Specifications

Supported Data Rates
120 Gbaud
Line Coding
NRZ
PAM3
PAM4
PAM6
PAM8
Standards
PCIe 7.0
PCIe 6.0
PCIe 5.0
USB4
400/800/1600 GbE
OIF-CEI-112G
OIF-CEI-224G
Number of channels
1
2
Module Type
Pattern Generator
Error Analyzer
Supported Data Rates
Line Coding
Standards
Number of channels
Module Type
120 Gbaud
NRZ
PAM3
PAM4
PAM6
PAM8
PCIe 7.0
PCIe 6.0
PCIe 5.0
USB4
400/800/1600 GbE
OIF-CEI-112G
OIF-CEI-224G
1
2
Pattern Generator
Error Analyzer
View More

Meet the 120 GBd High-Performance BERT

Pathfinding for next-gen data standards

Leading-edge developers use high-performance bit error ratio testers to perform BER and receiver testing for a variety of next-generation technologies, including 800G/1.6T Ethernet, USB4v2, PCIe 6.0, and more.

 

 

 

 

 

The Custom Power Behind Our Instruments

Pushing the boundaries of technology requires instantaneous bandwidth, spurious-free dynamic range, and signal fidelity beyond basic measurements. Keysight powers every performance product with custom MMICs, designed in-house, manufactured in our proprietary indium phosphide (InP) and gallium arsenide (GaAs) fab with custom ASIC signal processing that ensure the industry’s fastest, most reliable measurements. Count on Keysight to accelerate your next innovation. In our high-performance BERTs and AWGs, Keysight semiconductors enable speed, bandwidth, and flexibility for terabit transmission systems, resulting in excellent eye diagrams.

SD7150A 1.6T Receiver and Transmitter Test Solution

This new solution bundle for characterizing 1.6T receivers and transmitter includes the M8050A pattern generator up to 120 GBd PAM4 and a 80 GHz UXR. For analyzing errors above 58 Gbd, the Infiniium UXR realtime oscilloscope can be controlled by the M8000 system software. The UXR can be used for measuring the transmitter output performance as well as acquisition hardware for error analysis when controlled by M8070B.

  • BER measurements up to 120GBd with long PRBS31Q, QPRBS13, etc.
  • Digital equalization and flexible clock recovery settings
  • Supports NRZ, PAM4, PAM6, PAM8
  • Superior input sensitivity and low noise
M8050A 120 GBd High-Performance BERT

Interested in a M8050A?

Innovate at Speed with KeysightCare Curated Support Plans

As digital and RF test complexity increases, optimize project schedules and mitigate risks while ensuring the quality of your end-products with KeysightCare.

The instruments featured on this page include one year of KeysightCare Assured with the option to upgrade.

  • Maximize uptime and reduce delays caused by equipment downtime or malfunction with prioritized, contracted turn-around times for unlimited repairs.
  • Increase measurement predictability with prioritized turn-around times for your Keysight Certified calibration of choice.
  • Solve problems and optimize tests and measurements more quickly with our fastest, prioritized response times from experts who can help you resolve issues when they arise.
  • Reduce costs and minimize unplanned budget events with multi-year plans to lock in the lowest prices and no hidden or add-on costs.
KeysightCare Lab

Featured Resources for M8050A 120 GBd High-performance BERT

Want help or have questions?

繁體中文