The Keysight 1200W, E4360A Modular Solar Array Simulator is a 2U high, 2-slot mainframe that accepts up to 2 E4360 series modules. Modules are ordered separately. It offers LAN, USB, and GPIB interfaces standard.

HIGHLIGHTS

Maximum Total Output Power (= Sum of Total Module Output Power)

  • 1200 W when operating from 200 - 240 VAC input
  • 600 W when operating from 100 - 120 VAC input

AC Input

  • Nominal Input Ratings: 100 VAC - 240 VAC; 50/60/400 Hz
  • Input Range: 86 VAC - 264 VAC
  • Maximum Input Power: 2000 VA, 2000 W

Protection Response Characteristics

  • INH input: 5 µs from receipt of inhibit to start of shutdown
  • Fault on coupled outputs: < 10 µs from receipt of fault to start of shutdown

The Keysight 1200W, E4360A Modular Solar Array Simulator is a 2U high, 2-slot mainframe that accepts up to 2 E4360 series modules. Modules are ordered separately. It offers LAN, USB, and GPIB interfaces standard.

Extend the Capabilities of Your Product

Want help or have questions?