Highlights

Protocol Conformance Test Software offers sophisticated campaign management and superior debugging and analysis tools.

  • Simple parameter management
  • Automated device testing
  • Test case progress monitoring
  • Test case source code review and modification
  • Quick test results analytics
  • Test reports generation

Maximize Test Cases Management Efficiency with the Test Manager

Manage the test cases individually or as part of a test case campaign with the Test Manager. Easily execute tasks with the powerful user interface:

  • Filter test cases by number of cells, GCF work item/PTCRB RTF, category and validation status
  • Group and sort test cases by test suite, batch or test group
  • Run test cases against multiple bands
High Speed Digital Design using ADS Software
C8704000A Protocol Conformance Test Software - Log View

Analyze the Test Results Accurately With the Log Viewer

The Log viewer is a powerful result analysis and logging tool that enables the user to view all protocol layers (i.e., PHY, MAC, RLC, PDCP and RRC) in one log.

The following records can be logged in log viewer:

  • LTE and NR protocol messages for all protocol layers (PHY, MAC, RLC, PDCP and RRC)
  • All information transmitted and received at the air interface, recorded at the MAC/PHY boundary
  • Control information, such as the activation/deactivation of physical and transport channels
  • Test System Diagnostic Data

Protocol Conformance Test Software Specifications

Protocol Conformance Test Software supports test cases from the following test specifications

  • 3GPP TS 38.523-1 (5GS)
  • 3GPP TS 31.121 (5G USIM)
  • 3GPP TS 31.124 (5G USAT)
  • 3GPP TS 36.523-1 (LTE and C-V2X)
  • 3GPP TS 34.229-1/5 (IMS)
  • 3GPP TR 37.901 (LTE Data Throughput)
  • 3GPP TS 37.571-2 (LBS)

S8704A Protocol Conformance Toolset

The Protocol Conformance Toolset provides comprehensive coverage of the 3GPP-defined Protocol, IMS, USIM/USAT and LBS conformance test cases for 5G, LTE, and C-V2X

Want help or have questions?

Spain