B2983B Femto / Picoammeter is the only graphical picoammeter that allows you to confidently measure small currents with 0.01 fA (0.01 x 10-15 A) resolution.

Highlights

The B2983B Femto/Picoammeter is the world’s only graphical picoammeter that allows you to confidently measure small currents with 0.01 fA (0.01 x 10-15 A) resolution. In addition, battery operation eliminates AC line noise from your critical measurements. It possesses a 4.3” color LCD with a graphical user interface that provides trend chart and histogram data in addition to numeric information. These front-panel capabilities enable you to capture transient behavior and to perform quick statistical analyses without a PC. The available Setup Integrity Checker software option allows you to compare the noise levels of different cabling and fixturing arrangements to help isolate external noise sources.

Measurement Capabilities

  • 0.01 fA minimum measurement resolution
  • 20,000 readings/s
  • < 20 μV burden voltage

Key Features

  • Battery operation for AC power line noise-free measurements
  • Setup integrity checker software (Option)
  • Easy-to-use auto navigation
  • Furnished with high-performance Keysight triaxial cable (1.5 m)

Extend the Capabilities of Your Product

Want help or have questions?