HIGHLIGHTS

Superior RF Performance

  • Maximum SWR at 4 GHz, APC-7 (Type-N): 1.05 (1.06)
  • Maximum SWR at 12.4 GHz, APC-7 (Type-N): 1.10 (1.11)
  • Maximum SWR at 18 GHz, APC-7 (Type-N): 1.25 (1.30)
  • Maximum Power: 2 W avg/ 300 W peak

The Keysight 909A is a general-purpose, low-reflection load for terminating a 50-ohm coaxial system in its characteristic impedance over the dc to 18 GHz range. It is suitable for both broadband and narrowband measuring instruments. The Keysight 909A may be ordered with an APC-7, type-N female, or type-N male connector.

Coaxial Termination DC to 18 GHz

Interested in a 909A?

Want help or have questions?