Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
8763C 4-Port Coaxial Switch, DC to 26.5 GHz
Choose this high-performance switch with high isolation, low SWR, long life, and exceptional repeatability
Starting from
HIGHLIGHTS
- Frequency range DC to 26.5 GHz
- Multiport coaxial switch with four RF ports, one with 50-ohm termination
- Insertion loss: < 0.25 dB to 2 GHz, < 0.5 dB to 18 GHz, < 1.25 dB to 26.5 GHz
- SWR (through line): < 1.15 to 2 GHz, < 1.25 to 12.4 GHz, < 1.4 to 18 GHz, < 1.8 to 26.5 GHz
- Isolation: > 90 dB to 18 GHz, > 50 to 26.5 GHz
- Long life > 1 million cycles
- High repeatability: < 0.03 dB typical
- Current interrupts and position indication capability
The Keysight 8763C offers excellent electrical and mechanical performance with the broadband operation, high isolation, low SWR, long life, and exceptional repeatability.
For more information about Keysight Switches, please visit Electromechanical, Microwave and RF Switch pages.
Interested in a 8763C?
Featured Resources for 8763C 4-Port Coaxial Switch, DC to 26.5 GHz
Want help or have questions?