What are you looking for?
85571A-028 5G Phased Array Antenna, 28 GHz
The 64-element, single-polarization 5G phased array antenna covers 27.5 to 30 GHz
Starting from
HIGHLIGHTS
Technologies driving 5G networks include wider bandwidths; millimeter-wave frequencies; and massive multiple input / multiple output (MIMO), beamforming control, and data channels. MIMO leverages multipath transmission in urban environments and beamforming systems that focus energy transmissions to optimally target specific users. Targeting specific users reduces base station power consumption and enables high signal-to-noise links necessary to overcome millimeter-wave channel losses. These advanced technologies dramatically increase the complexity of the radio access network.
5G operators and network equipment manufacturers need new over-the-air test tools for network and user equipment field tests, as well as optimization tools to deploy and verify the performance of these networks. Keysight’s FieldFox handheld microwave analyzer, combined with a phased array antenna, provides a unique, portable solution for measuring and analyzing the 5G air interface in the field.
This 64-element, single-polarization 5G phased array antenna covers the 27.5 to 30 GHz frequency band. A planar antenna, supporting multiple beam widths, can be used for channel equalization, RF probing, and signal-to-noise ratio enhancement. It can be used as a standalone component or combined and synchronized with other arrays to support hybrid beamforming and MIMO functionality as part of a larger array.
- 27.5 to 30.0 GHz (operating frequency of 28 GHz when connected to FieldFox)
- 8 x 8 phased array antenna
- Individually calibrated elements, magnitude, and phase
- Beam sweep -60 to +60 azimuth, 90° elevation with 1° per step
- 2.92 mm female RF interface
Interested in an 85571A?
Featured Resources for 85571A-028 5G Phased Array Antenna 28 GHz
Want help or have questions?