What are you looking for?
8494A Manual Attenuator, 4 GHz, 11 dB, 1 dB steps
Provides attenuation in 1-dB steps from 0 to 11 dB for exceptional repeatability and reliability.
Starting from
HIGHLIGHTS
Superior RF Performance
- Frequency Range: dc to 4 GHz
- Insertion Loss at 0 dB: 0.6 dB + 0.09 dB/GHz
- Maximum SWR: 1.5
Repeatability and Life Span
- Repeatability life: 0.03 dB max 5 million cycles per section, typical
- 5 million cycles per section
Power handling
- Maximum RF Input Power: 1 W (average), 100 W (peak)
Features
- Connector Type: choice of Type-N female, SMA female, APC-7
- Connect in series with 11716A Attenuator Interconnect Kit, Type-N
- Connect in series with 11716C Attenuator Interconnect Kit, SMA
The Keysight 8494A, dc to 4 GHz manual step attenuator, offers exceptional repeatability and reliability. Attenuation is provided in 1 dB steps from 0 to 11 dB. Precision gold-plated leaf springs ensure long-life (over 5 million cycles) and very high attenuator repeatability (typically 0.01 dB). To improve measurement accuracy, NIST traceable data (SWR and attenuation) is available as Option UK6. Custom step attenuator/switch combinations are possible. The Keysight 11716A/B/C interconnect kits provide quick connection of Keysight 8494/5/6/7 1 dB and 10 dB step attenuators in series for greater dynamic range with 1 dB steps.
More information:
Interested in a 8494A?
Featured Resources for 8494A Manual Attenuator, 4 GHz, 11 dB, 1 dB steps
Want help or have questions?