The Keysight 34907A module for the 34970A/34972A Data Acquisition/Switch Unit allows great flexibility for a variety of sense and control application.

Highlights

  • 16 bits of digital input and output
  • 100 kHz totalizer input
  • Two +/-12V analog outputs

The Keysight 34907A module for the 34970A/34972A Data Acquisition/Switch Unit allows great flexibility for a variety of sense and control applications. It combines two 8-bit ports of digital input and output, a 100 kHz gated totalizer, and two ±12V analog outputs - all on a single earth-referenced module. The digital inputs and totalizer input may be included in a scan. Alarm limits for the digital and event counter inputs are evaluated continuously, capturing and logging alarm conditions even between scans.

Digital Input/Output

Use the digital outputs with an external power supply to control microwave switches and attenuators, solenoids, power relays, indicators, and more. Use the digital inputs to sense limit switch and digital bus status. There are no complex handshake modes; reads and writes are initiated either from the front panel or the bus.

Totalize Input

Count events from devices like photo interrupters, limit switches, and Hall-effect sensors.

It keeps an updated total which can be read via the front panel or programmatically at any time. With 26 bits of resolution, it can count events at full speed for nearly 45 minutes without an overflow.

Analog Output

Use the two electronically calibrated analog outputs to source bias voltages to your device under test, to control your analog programmable power supplies, or use the outputs as setpoints for your control systems. The outputs are programmed directly in volts, either from the front panel or from the bus.

Standard Product Includes:

  • 1 34907A, Multifunction Module
  • 1 Functional Test Certificate

Note:
Due to the restriction of 3490xA modules for trade orders in the UK and European countries, the last order for 3490xA Modules trade orders in the UK and European countries will be on March 31, 2022. The last shipment date will be on April 30, 2022.

Extend the Capabilities of Your Product

Want help or have questions?