Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
346CK01 Noise Source, 1 GHz up to 50 GHz
The Keysight 346CK01 is the ideal companion to Keysight's noise figure solutions when working on high frequency applications.
Starting from
HIGHLIGHTS
The Keysight 346CK01 is the ideal companion to Keysight´s noise figure solutions when working on high-frequency applications. Since it is broadband (1 GHz to 50 GHz), it eliminates the necessity for several sources at different frequency bands. The low SWR of the noise source reduces a major source of measurement uncertainty, which are reflections of the test signals. This is a coaxial noise source with a 2.4 mm coaxial connector. ENR typically 20 dB at 1 GHz, decreasing to typically 7 dB at 50 GHz.
- Frequency range: 1 GHz to 50 GHz
- Connectors: BNC (f) input bias / 2.4 mm (m)
Key Specifications
Maximum Frequency
50 GHz
Maximum Frequency
50 GHz
View More
ENR Range:
7 to 20 dB
ENR Automatic Download:
No
Excess Noise Ratio (ENR):
21 dB
Frequency Range:
1 to 50 GHz
Maximum Frequency:
50 GHz
Minimum Frequency:
1 GHz
Minimum Frequency Range:
1 GHz
Temperature Compensation:
No
Type:
Noise Source
Works with:
NFA, ESA-E Series, PNA-X, PSA-Series, X-Series (PXA, MXA, EXA, CXA)
Standard Configurations
Prev
Noise Source, 1 GHz up to 50 GHz
- Frequency range: 1 GHz to 50 GHz
- Connectors: BNC (f) input bias / 2.4 mm (m)
Next
Interested in a 346CK01?
Extend the capabilities for your Noise Source, 1 GHz up to 50 GHz
Featured Resources for 346CK01 Noise Source, 1 GHz up to 50 GHz
Related Products
Want help or have questions?