Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
11930B Power Limiter, 5 MHz to 6 GHz, Type-N
Protect input circuits for a variety of RF and microwave instrumentation
Starting from
HIGHLIGHTS
Superior RF Performance
- Frequency range: 5 MHz to 6 GHz
- Insertion loss: 1.0 dB to 16 MHz to 3 GHz, 1.5 dB to 6 GHz
- Return loss: 21 dB 16 MHz to 3 GHz, 17 dB 3 GHz to 6 GHz
- Maximum input power levels: 3 Watts (continuous), 6 Watts (pulse, 30 ms pulse width, 10% duty cycle)
- Limiting threshold: 30 dBm, typical
- Maximum dc volt: 30 V
- Maximum input power levels: 3 Watts (continuous), 6 Watts (pulse, 30 ms pulse width, 10% duty cycle)
The Keysight 11930B limiter provides input protection for a variety of RF and microwave instrumentation. Failure mode for the limiter is either an open circuit or a short circuit to ground, thereby protecting the instrument from damage. The Keysight 11930B provides the same protection to spectrum analyzers and sources. .
The Keysight 11930B is furnished with a type-N connector. This power limiter offers low insertion loss and linear operation at low input levels while providing protection against transients or short duration overloads.
Interested in a 11930B?
Featured Resources for 11930B Power Limiter, 5 MHz to 6 GHz, Type-N
Want help or have questions?