The 11902A is a 2.4 mm male to APC-7, metrology grade adapter with dc to 18 GHz operation. It offers superior RF performance with return loss at > 32 dB.

HIGHLIGHTS

RF Performance

  • return loss at > 32 dB
  • repeatability at -56 dB

Features

  • electrical length: 38.5 mm (1.51 in)
  • overall length: 43.8 mm (1.73 in)
  • diameter: 22.0 mm (0.86 in)

The Keysight 11902A is a 2.4 mm male to APC-7 metrology grade adapter with DC to 18 GHz operation.
 

Extend the Capabilities of Your Product

Want help or have questions?

Spain