Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
11667D Power splitter, DC to 67 GHz
Provides excellent output SWR at the auxiliary arm when used for source leveling or ratio measurement applications
Starting from
Provides excellent output SWR at the auxiliary arm when used for source leveling or ratio measurement applications.
Highlights
- Broad operating frequency up to 67 GHz
- Excellent output VSWR at the auxiliary arm when used for source leveling or ratio measurement applications
- Unmatched tracking between outputs ensures minimum measurement uncertainty
The Keysight 11667D power splitter is a two-resistor type power splitter provides excellent output SWR at the auxiliary arm when used for source leveling or ratio measurement applications. The tracking between output arms over a frequency range from DC to 67 GHz allows wideband measurements to be made with a minimum of uncertainty.
Extend the Capabilities of Your Product
Want help or have questions?