Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2014-06-18 04.60.0024 This is the last version of the previous-generation user interface software for 90000 and 9000 Series oscilloscopes with the Windows 7 operating system.
Release Date Version
2014-06-18 04.60.0024
Version Description
This is the last version of the previous-generation user interface software for 90000 and 9000 Series oscilloscopes with the Windows 7 operating system.

How to Download

  • Click the download button and save the file to a temporary directory on your oscilloscope.

How to Install

  • On the oscilloscope, open (execute) the downloaded file, and follow the on-screen installation instructions.

Licensing

  • Does Not Require a License

Installs on: Instrument

Operating System

  • Windows 7

Prerequisites

  • Windows 7 operating system.

Supported Instruments

  • Infiniium 9000 and 90000 Series oscilloscopes with the Windows 7 operating system.
No previous versions available
SHOW MORE