What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
KS83301B Bluetooth® Low Energy 4.2 Signaling Measurement Suite
The KS83301B is a Keysight Test Automation Platform (TAP) based software for Bluetooth® Low Energy 4.2 Signaling test, providing the test steps for DC tests, Input Power Measurement, receiver sensitivity and Packet Error Rate tests. The measurement suite runs on either the KS8400A TAP Developer’s System (recommended) or the KS8000A TAP Deployment System (if there are no changes needed on the test steps or parameters).
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Free
Trial
Release Date | Version | Version Description |
---|---|---|
2019-01-18 | 2019.0118.0 | KS83301x Bluetooth® Low Energy 4.2 Signaling Measurement Suite Download |
Release Date | Version |
---|---|
2019-01-18 | 2019.0118.0 |
Version Description |
---|
KS83301x Bluetooth® Low Energy 4.2 Signaling Measurement Suite Download |
KS83301x Bluetooth® Low Energy 4.2 Signaling Measurement Suite Download
How to Download
- Click the Download button
- Save the file to the TAP8 folder: C:\Program Files\Keysight\TAP8
How to Install
Double-click on the downloaded software file to run the installer
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- X8711A IoT Device Functional Test Solution
No previous versions available
SHOW MORE