What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Design Cloud 2024 Update 0.2
Design Cloud 2024 Update 0.2 (2.7.4) fixes missing imports in Windows simserv-waitress installer and supports PIPro Dynamic Sink Analysis (PIDS) simulation.
For more details, please refer to Release Notes.
Platform | Filename | Downloads | Size | md5sum |
---|---|---|---|---|
Linux 64-bit | DesignCloudHPCHostService_2024_2.7.4_lin_x64.zip |
Download | 117,436,273 bytes (117.44 MB) |
b189714882b208304bb580d30c587564 |
Windows 64-bit | DesignCloudHPCHostService_2024_2.7.4_win_x64.zip | Download | 47,038,711 bytes (47.04 MB) | 1af4cb3a611aba99fb81dba93ab2f972 |
Sitecluster (1.4) | sitecluster-1.4.0.zip | Download | 38,912 bytes (38 KB) | 35e55031ff3e9241a8b7a6afa4f66df6 |
Platform | SHA-256 |
---|---|
Linux 64-bit | 7505f946d67497142d66b5c7cde4dcc565973594f58482b4b783e0bac1519faf |
Windows 64-bit | 1fc79461f06f397f077691c5d6f071ce599f225d37eaf869c18f7208ffc00aae |
Note: Design Cloud 2024 Update 0.2 is the second minor update to the Design Cloud 2024 release. You can either install this version in a separate directory or easily update your existing Design Cloud 2024 installation with this version.
Documentation
Supporting Documentation
Return to the Design Cloud Software downloads page.