Why bundle?

We made it easy for you to decide which probes, hardware upgrades, and software options to purchase along with your InfiniiVision X-Series oscilloscope for a specific measurement application. You can now order pre-configured application-specific bundles under a single model number.

Keysight now offers six different bundles of products optimized for automotive, power, and jitter test and debug. For a limited time, choose the one that best fits your measurement application and budget and save 25% off the list price relative to purchasing the same items individually.

Automotive Application Bundles

The harsh environments that automotive electronics must operate in can induce unwanted transients and critical serial bus control errors. With the industry’s fastest waveform update rates and hardware-based serial bus decoding, Keysight’s InfiniiVision oscilloscopes can uncover automotive glitches and serial bus errors faster than other oscilloscopes.

Save 25% when you select an automotive application bundle today.

Bundle Model Number What's Included
DSO3054GAUT
  • DSOX3054G: 4-channel, 500-MHz oscilloscope with embedded analysis software and function / arbitrary waveform generator
  • D3000AUTB: Automotive software option
  • DP0010A: 250-MHz differential active probe
  • DP0021A-009: Automotive accessory kit for DP001xA probes
MSO4154AAUT
  • MSOX4154A: 4+16 channel, 1.5-GHz mixed-signal oscilloscope
  • D4000BDLB: Ultimate bundle software option
  • DSOX4WAVEGEN2: 2-channel function / arbitrary waveform generator
  • DP0010A: 250-MHz differential active probe
  • DP0021A-009: Automotive accessory kit for DP001xA probes

Power Application Bundles

Testing power supplies for switching losses, output ripple, efficiency, and feedback amplifier stability requires high-voltage differential probes, current probes, deskew fixtures, and oscilloscope software with automated power measurements. Keysight’s InfiniiVision oscilloscope power analysis application bundles provide you with all these critical measurement tools to test and characterize your switch mode power supply designs.

Save 25% when you select a power application bundle today.

Bundle Model Number What's Included
DSO3054GPWR
  • DSOX3054G: 4-channel, 500-MHz oscilloscope with embedded analysis software and function / arbitrary waveform generator
  • D3000PWRB: Power analysis software option
  • N2790A: 100-MHz high-voltage differential active probe
  • 1147B: 50-MHz current probe
  • U1880A: Deskew fixture
MSOX4154PWR
  • MSOX4154A: 4+16 channel, 1.5-GHz mixed-signal oscilloscope
  • D4000BDLB: Ultimate bundle software option
  • DSOX4WAVEGEN2: 2-channel function / arbitrary waveform generator
  • N2790A: 100-MHz high-voltage differential active probe
  • N7026A: 150-MHz high-sensitivity current probe
  • U1880A: Deskew fixture

High-speed / Jitter Application Bundles

Testing for timing margins and unwanted jitter in high-speed digital systems requires oscilloscopes with fast sample rates, active probes, and automated jitter analysis with software clock recovery. Keysight’s InfiniiVision oscilloscope high-speed / jitter application bundles provide you with all these critical measurement tools to perform jitter analysis on your high-speed serial buses.

Save 25% when you select a high-speed / jitter application bundle today.

Bundle Model Number What's Included
DSOX6004JIT
  • DSOX6004A: 4-channel, 1-GHz oscilloscope
  • D6000BDLB: Ultimate bundle software option
  • DSOX6WAVEGEN2: 2-channel function / arbitrary waveform generator
  • N2750A: 1.5-GHz differential active probe
MSOX6004JIT
  • MSOX6004A: 4+16 channel, 1-GHz mixed-signal oscilloscope
  • DSOX6004A-02G: 2.5-GHz bandwidth option
  • D6000BDLB: Ultimate bundle software option
  • DSOX6WAVEGEN2: 2-channel function / arbitrary waveform generator
  • N2751A: 3.5-GHz differential active probe

Need help choosing a bundle?

Deutschland