Choose a country or area to see content specific to your location
What are you looking for?
WirelessPro empowers you to model, simulate, and analyze various aspects of 5G networks, 5G Advanced technologies, and future 6G wireless channels with unparalleled ease and accuracy.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
Accelerate signal analysis testing with Keysight’s VSA software. Visualize, demodulate, and troubleshoot with over 75+ signal standards with precision.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.
Explore curated support plans, prioritized to keep you innovating at speed.
Pinpoint interference with post-processing spectrum management software in the lab.
Our high-density ATE power supplies end trade-offs between test throughput and precision.
Explore engineer-authored content and a vast knowledge base with thousands of learning opportunities.
Keysight Learn offers immersive content on topics of interest, including solutions, blogs, events, and more.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight offers three performance grades of benchtop digital multimeters— Essential, Advanced, and Pro, as well as modular and portable models.
Explore our wide range of digital multimeters for education and metrology labs
Save rack space with benchtop capabilities in a compact form factor
Make trustworthy measurements in harsh working environments
Keysight benchtop digital multimeters enable you to characterize and debug devices, perform design validation, monitor key interfaces of subsystems during design, and ensure your products are properly tested to meet specifications. They are offered in four capability classes across three performance grades. Essential, our entry-level DMM, includes the DM5-class, providing 5.5 digits of resolution. Advanced includes the DM6- and DM7-class, extending up to 7.5 digits of resolution. Pro includes the DM8-class, delivering 8.5 digits of resolution and increased sampling rate. Portable includes the DM4-class, offering convenience in the palm of your hand. A comprehensive library of digital multimeter resources are available to help you find the performance grade and class best suited to your lab.
Starting from
Starting from
Starting from
Keysight modular digital multimeters offer the power of a benchtop DMM in a compact, flexible form factor, saving valuable rack space. Our top modular DMMs deliver superior DCV accuracy and faster reading rates than our Advanced models, all within high-density PXI / PXIe modules. With four models ranging from 21 ppm to 90 ppm 1-year DCV accuracy, select the modular digital multimeter that is right for your application.
Keysight DM4-class portable DMMs include the U1200 Handheld DMMs. Portable DMMs are designed to withstand harsh working conditions, improve safety, and offer convenience in the palm of your hand, whether you are troubleshooting electronics or performing machinery installation and maintenance. Equipped with smart features like an integrated frequency counter and overvoltage protection, our portable DMMs help you quickly detect issues and obtain accurate measurements in the field. Explore our most popular models to find the one that is best for your application.
Keysight benchtop digital multimeters enable you to characterize and debug devices, perform design validation, monitor key interfaces of subsystems during design, and ensure your products are properly tested to meet specifications. They are offered in four capability classes across three performance grades. Essential, our entry-level DMM, includes the DM5-class, providing 5.5 digits of resolution. Advanced includes the DM6- and DM7-class, extending up to 7.5 digits of resolution. Pro includes the DM8-class, delivering 8.5 digits of resolution and increased sampling rate. Portable includes the DM4-class, offering convenience in the palm of your hand. A comprehensive library of digital multimeter resources are available to help you find the performance grade and class best suited to your lab.
Starting from
Starting from
Starting from
Keysight modular digital multimeters offer the power of a benchtop DMM in a compact, flexible form factor, saving valuable rack space. Our top modular DMMs deliver superior DCV accuracy and faster reading rates than our Advanced models, all within high-density PXI / PXIe modules. With four models ranging from 21 ppm to 90 ppm 1-year DCV accuracy, select the modular digital multimeter that is right for your application.
Keysight DM4-class portable DMMs include the U1200 Handheld DMMs. Portable DMMs are designed to withstand harsh working conditions, improve safety, and offer convenience in the palm of your hand, whether you are troubleshooting electronics or performing machinery installation and maintenance. Equipped with smart features like an integrated frequency counter and overvoltage protection, our portable DMMs help you quickly detect issues and obtain accurate measurements in the field. Explore our most popular models to find the one that is best for your application.
Choose from a wide variety of digital multimeter lab management and instrument control software or accessories like test leads, temperature probes, adapters, and more.
Consumer electronics
Make accurate resistance measurements by removing the effects of cable resistance.
Automotive
Design and test battery systems with precise measurements across wide temperature ranges and multiple channels.
Wired Communication
Make multichannel current measurements during the product design stage using a DAQ system.
Semiconductor
Characterize an active electronic component such as a diode by performing an IV curve measurement.
Automotive
Set up multi-point temperature measurements based on design complexity.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A multimeter refers to a measuring meter that makes multiple types of measurements, such as alternating current (AC) or direct current (DC) voltage, AC or DC current, resistance, temperature, capacitance, and more parameters. A modern digital multimeter uses digital and logic technology to miniaturize and enable many features in its internal system. With digital technology, digital multimeters can have graphical displays, perform data logging and signal digitizing capabilities, programmability, and communicate with external devices.
A digital multimeter (DMM) is a fundamental tool for electrical testing and troubleshooting, providing accurate measurement of key electrical parameters to help engineers and technicians verify performance, pinpoint faults, and assess circuit behavior. Most digital multimeters support the following core measurements:
Higher performance DMMs offer improved resolution, accuracy, and faster measurement speeds, making them suitable for bench, production, and field use. Whether performing maintenance checks in the field or taking precise measurements in the lab, a DMM provides the flexibility to measure the parameters needed for everyday electrical and electronic troubleshooting.
Accuracy and resolution are two different but related specifications of a digital multimeter (DMM). Accuracy defines how close the measured value is to the true value of the signal, usually expressed as a percentage of the reading plus a number of counts. It tells you the reliability of the result. Resolution, on the other hand, refers to the smallest change a DMM can display, often determined by the number of digits or counts on the display. A DMM may have high resolution but poor accuracy, meaning it can show very fine measurement steps but not necessarily the correct value. Ideally, a good DMM balances both high resolution and high accuracy to ensure precise and reliable measurements.
The right benchtop DMM for production testing depends on your application requirements, including measurement speed, accuracy, repeatability, and automation needs. Different benchtop DMM grades can be suitable for manufacturing environments depending on the complexity of the test, required throughput, and measurement performance. When selecting a DMM for production use, consider factors such as resolution, accuracy, reading speed, interface options, and ease of integration into automated test systems.