Keysight MXR604A
Infiniium MXR-Series Real-Time Oscilloscope / 6 GHz / 16 GSa/s / 4 Channels
Keysight MXR604A
Infiniium MXR-Series Real-Time Oscilloscope / 6 GHz / 16 GSa/s / 4 Channels
CNY 250,568.50
List Price CNY 715,910.00
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Premium Used
Keysight MXR604A CNY 250,568.50
From
CNY 250,568.50 Save 65%
MXR000-01T | Upgrade to 1 TB Removable SSD | On request |
MXR000-100 | On request | |
AE6810M | On request | |
AE6910T | Automotive Ethernet Tx Compliance Software 10M to 5GBASE-T1 | On request |
MXR000-160 | RTSA (160 MHz Span) and DDC (up to 2 GHz Span) | On request |
MXR000-1A7 | Calibration + Uncertainties + Guardbanding (Not Accredited) | On request |
MXR000-200 | Standard 200 Mpts/ch Memory | On request |
MXR000-320 | RTSA (320 MHz Span) and DDC (up to 2 GHz Span) | On request |
MXR000-400 | Memory Upgrade, from 200 Mpts/ch to 400 Mpts/ch | On request |
MXR000-500 | Standard 500 GB Removable SSD | On request |
D9110PAMA | Pulse Amplitude Modulation PAM-N Analysis Software for MXR/EXR/S-Series | On request |
D9010PAMA | Pulse Amplitude Modulation PAM-N Analysis Software | On request |
MXR000-AMG | Calibration + Uncertainties + Guardbanding (Accredited) | On request |
D9010XAUC | XAUI Tx Compliance Software | On request |
D90103BQC | IEEE 802.3bq (25GBASE-T) physical layer validation application | On request |
D9010EBZC | Ethernet Tx Compliance Software (10G, MGBase-T, Nbase-T) | On request |
D9010MCDP | MIPI CSI and DSI Protocol Decode/Trigger Software (C-PHY and D-PHY) | On request |
D9110MCDP | MIPI CSI and DSI Protocol Decode/Trigger Software (C-PHY and D-PHY) | On request |
D9040PCIC | PCI Express Tx Compliance Software | On request |
D9010PCIP | Advanced PCIe Protocol Decode/Trigger Software (PCIe 6/5/4/3/2/1, SATA/SAS) | On request |
D9110PCIP | Advanced PCIe Protocol Decode/Trigger Software (PCIe 5/4/3/2/1, SATA/SAS) | On request |
D9110SCNA | InfiniiScan Measurement and Zone Triggering Software for MXR/EXR/S-Series | On request |
D9010SCNA | InfiniiScan Measurement and Zone Triggering Software | On request |
D9010UDAA | User Defined Application Software | On request |
D9110UDAA | User Defined Application Software | On request |
D9111BDLP | Basic Infiniium Protocol Decode/Trigger Bundle | On request |
D9011BDLP | Basic Infiniium Protocol Decode/Trigger Bundle | On request |
D9010BDLP | On request | |
D9020DDRC | DDR2 and LPDDR2 Tx Compliance Software | On request |
D9030DDRC | DDR3 and LPDDR3 Tx Compliance Software | On request |
MXR000-FRE | Frequency Extension | On request |
MXR000-GIG | Memory Upgrade, from 200 Mpts/ch to 1.6 Gpts Combined Flexible Memory | On request |
D9110MILP | Military Protocol Decode/Trigger Software (ARINC 429, MIL-STD 1553, SpaceWire) | On request |
D9010MILP | Military Protocol Decode/Trigger Software (ARINC 429, MIL-STD 1553, SpaceWire) | On request |
D9010JITA | EZJIT Complete - Jitter, Vertical and Phase Noise Analysis Software | On request |
D9110JITA | EZJIT Complete - Jitter, Vertical and Phase Noise Analysis Software for MXR/EXR/S-Series | On request |
D9010EKRP | 10G/100GBASE-KR 64b/66b and Link Training Decode/Trigger Software | On request |
D9010DMBA | De-embedding Software (Precision Probe, InfiiniSim Basic) | On request |
D9110DMBA | De-embedding Software (Precision Probe, InfiiniSim Basic) | On request |
D9110EMBP | Embedded Protocol Decode/Trigger Software (USB2.0, eUSB2, 10/100 ETH, PCIe 2/1 ...) | On request |
D9010EMBP | Embedded Protocol Decode/Trigger Software (USB2.0, eUSB2, 10/100 ETH, PCIe 2/1 ...) | On request |
MXR000-MSO | MSO Upgrade, 16 channels | On request |
D9110POWA | Power Integrity Analysis Software | On request |
D9010POWA | Power Integrity Analysis Software | On request |
D9020DPHC | MIPI D-PHY Tx Compliance Software | On request |
D9010CPHC | MIPI C-PHY Tx Compliance Software | On request |
D9010MPLP | Low Speed MIPI Protocol Decode/Trigger Software (RFFE, I3C, SPMI) | On request |
D9110MPLP | Low Speed MIPI Protocol Decode/Trigger Software (RFFE, I3C, SPMI) | On request |
D9110MPMP | MIPI M-PHY Protocol Decode/Trigger Software (DigRF,LLI,CSI-3,UniPro,UFS,SSIC) | On request |
D9010MPMP | MIPI M-PHY Protocol Decode/Trigger Software (DigRF,LLI,CSI-3,UniPro,UFS,SSIC) | On request |
D9010USBC | USB 2.0 Tx Compliance Software | On request |
D9010USBP | USB4v2, USB4, USB 3.x, and eUSB2 Protocol Decode/Trigger Software | On request |
D9110USBP | USB4, USB 3.x, DP2.0 and eUSB2 Protocol Decode/Trigger Software | On request |
D9010ASIA | Advanced Signal Integrity Software (EQ, InfiiniSimAdv, Crosstalk) for MXR/EXR/S-Series | On request |
D9010LSSP | Low Speed Protocol Decode/Trigger Software (I2C, SPI, RS232, I2S, JTAG ...) | On request |
D9110LSSP | Low Speed Protocol Decode/Trigger Software (I2C, SPI, RS232, I2S, JTAG ...) | On request |
D9010ETHC | Ethernet Tx Compliance Software (Ethernet, EEE) | On request |
D9010AUTP | Automotive Protocol Decode/Trigger Software (CAN, CAN-FD, CAN-XL, LIN, FlexRay, SENT) | On request |
D9020AUTP | High Speed Automotive Protocol Decode/Trigger Software (100BASE-T1, 1000BASE-T1, 10Base-T1S) | On request |
D9110AUTP | Automotive Protocol Decode/Trigger Software (CAN, CAN-FD, CAN-XL, LIN, FlexRay, SENT) | On request |
D9120AUTP | High Speed Automotive Protocol Decode/Trigger Software (100BASE-T1, 1000BASE-T1) | On request |
MXR000-WAV | Arbitrary Waveform Generator, 50 MHz | On request |
D9110PWRA | Power Supply Test Software for MXR/EXR | On request |
D9010PWRA | Power Supply Test Software for Infiniium Oscilloscopes | On request |
D9010EXMA | External Mixer Assistant Software | On request |
Adding options and accessories may impact shipping times
Request a customized version of this model by requesting a Custom Quote
- 6 GHz on all 4 analog channels
- Faster test speeds than ever before with ASIC technology
- Accurate measurements with ENOB up to 9.0, noise as low as 43 µV
- Capabilities are extended with 8-in-1 instrument integration
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.