
Grab the Deal: Keysight Used N7749C Optical Head Interface on Sale!
Fast Delivery for Uninterrupted Projects
✔ Up to 5 Years Keysight Warranty
✔ Trade-in Options Available
✔ Regional & Personal Sales Support
Used N7749C Offers
Select up to 3 instruments to compare
Key Specifications
Number of Heads 2 or 4 | Sample Averaging Times 100 µs to 10 s | Readout Interfaces LAN and USB | Sample Buffers Dual-1M | Analog Voltage Outputs Yes |
Unparalleled Optical Power Control for Progressive Engineering
- Optimal Control: Manage up to two or four remote heads with the N7749C interface, providing you with precise control over your optical power meter heads.
- Efficient Readout: With readout support over LAN and USB interfaces, your data accessibility is enhanced using the common SCPI command set of Keysight optical power meters.


Maximize Your Measurement Efficiency and Accuracy
- Uninterrupted Measurements: With dual-1M sample buffers for each head, sample continuously with internal or external triggering, reducing overhead time for repetitive measurements.
- Analog Voltage Outputs: Get direct feedback for optimization processes like fiber alignment, either linear proportional to the optical signal power or logarithmic over decades of power levels.
5 Reasons to Buy Used
- Quality Guaranteed: We stand by our product quality and provide up to 5 years warranty on used devices.
- OEM Refurbishment: Keysight Premium Used equipment performs like new with the same firmware and software.
- Technical Support: With KeysightCare, enjoy top-notch OEM support, combining expert assistance and custom solutions.

Featured Resources
Get the most out of your equipment
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
Get an Account and Keep Track of Models, Prices, and Availability
Learn Oscilloscope Fundamentals and Get the Most out of Your Equipment
Related Models
Select up to 3 instruments to compare

Enable Notifications
In order to use this feature, you need to enable notifications.
Manage notification preferences