Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, prices and availability

Already have an account? Log In

Create Your Account

How can we help you?

Technical Question

  • Product selection
  • Configuration assistance
  • Application support

Sales Question

  • Warranty extensions
  • Calibration plans
  • Additional software options
  • Education discounts

Sign up to receive marketing or promotional emails from Keysight

By submitting this form, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Used Keysight N9030A PXA Signal Analyzer 3 Hz to 50 GHz

The Best Solution for Applications in the Defense, Aerospace or Commercial Sector

The Keysight Technologies next generation N9030A PXA signal analyzer drives development and technology evolution as a level-up for high-performance analyzers. It assists you in continuing your past work, optimization of current projects and innovation for future designs.

  • Discover new insights into signal characteristics with exceptional RF performance
  • Improve test throughput and secure your system investments
  • Strengthen legacy systems with an extremely compatible substitute
  • Analyze with a bandwidth up to 160 MHz and best-in-class efficiency
  • Expand frequency analysis up to 110 GHz using Keysight smart mixers
  • Clear capture of intermittent or transient signals using real-time spectrum analysis techniques

Full Product Info

Used N9030A Offers

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Enable Notifications

In order to use this feature, you need to enable notifications.

Manage notification preferences

USD



Keysight Used
Configuration:
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.

High Performance Features

The N9030A PXA signal analyzer sets outstanding performance standards in each domain and introduces compatibility attributes making it easy to upgrade and replace legacy systems. The large-scale PXA's collection of features is designed with exceptional performance in mind. With amplitude accuracy up to 0.19 dB, it presents a low value of -172 dBm as average noise floor along and an innovative approach to extend noise floors. High quality measurements are delivered while keeping speed at an unimpeded high level. Data and control interfaces include gigabyte LAN, USB and GPIB.

Full Product Info

Filters Noticeable Noise From Spectrum Measurements

  • The low noise floor of analyzer is so accurately identified that it can achieve precise automatic subtraction from power and spectrum measurements.
  • This new noise floor extension methodology changes the measurement noise floor by 3 to 10 dB adding to the overall speed and accuracy for smaller signals that are harder to detect. Another improved parameter is sensitivity due to the optional low noise input path of PXA.
  • The direct in path brings the noise floor of analyzer to up to 10 dB at microwave frequencies for high DANL measurements.

Dynamic Solutions for Vector Signal Analysis

  • The Agilent 89600 VSA software operates within the PXA or as an external resource via any of the remote interfaces. For practical migration and upgrades, new analyzers must smoothly fit into these current systems.
  • The highly efficient PXA was built to introduce the advantages of a new analyzer into existing test systems that rely on older HP and Agilent spectrum analyzers.
  • Through adaptable configuration, the PXA can also function as an informal substitute for a variety of analyzers, delivering an improvement in measurement throughput, supportability and test margins while reducing risk and migration periods

N9030A hardware

The PXA successfully avoids the need for a redesign of entire test systems. The N9030A adaptable hardware features such as Y-access video output, fast rise time video out and an innovative variable frequency IF output enable an easy and smooth migration. This seamless compatibility allows for reduced testing time, a decreased number of test stations and an improved throughput.

To strengthen data security practices, you can easily remove the analyzer's hard disk and temporarily replace it with another disk for unsecured operation or calibration. This makes safe handling of sensitive applications and instrument sanitizing easy. A
solid-state disk may also replace the hard disk. Simply remove the analyzer's CPU whenever upgrades are required. It utilizes Open Windows® XP Professional, enabling you to control any and all test system components and integrate software like MATLAB etc.

Up to 50 Times Faster Sweeping

Improving the sweep speed contributes positively to any signal analysis application, but especially supports signal monitoring, low-level spur searches and similar applications. Current customers may achieve sweep speed improvements by simply upgrading the firmware, and they are bundled with an instrument purchase. Such improvements in sweep speeds can be seen in resolution bandwidths of one kHz or greater, allowing for sweep speeds around 50 times faster as compared to the previous generation.

The N9030A PXA – advantages of an advanced signal analyzer.

It offers:

  • Single-core, highly efficient processor, 4 GB RAM, removable solid-state drive
  • Spectrum analyzer measurement applications
  • Fine-step mechanical attenuator
  • Digital processor with 2 GB capture memory
  • 10 MHz bandwidth for analysis
  • Fast sweep ability
  • Enhanced phase noise
  • Noise floor extension
  • Low frequency extension
  • Real-time link (40 MHz bandwidth)
  • Precision frequency reference

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Enjoy Immediate Availability and Fast Shipping With Premium Used Now

LEARN MORE

Related Models

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Enable Notifications

In order to use this feature, you need to enable notifications.

Manage notification preferences

USD



Keysight Used
Configuration:
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.