
Best Deal: Keysight Used N9917A FieldFox Handheld Microwave Analyzer
Meet Deadlines with Fast Reliable Delivery
✔ Trade-in Options Available
✔ Save 40–90 % Compared to List Price
✔ Technical Consulting through Keysightcare
Used N9917A Offers
Select up to 3 instruments to compare
Key Specifications
Number of Built-In Ports 2 ports | Maximum Frequency 18 GHz | Output Power Up to 1 dBm | System Dynamic Range 100 dB | Minimum Frequency 30 kHz |
Advanced Field Testing Made Easy with the N9917A FieldFox Handheld Microwave Analyzer
- Comprehensive Testing in One Device: Equipped to handle a variety of field assessments, the N9917A integrates capabilities like a VNA, spectrum analyzer, built-in power meter, vector voltmeter and more into one handheld unit, saving both time and space.
- Designed for the Future: The N9917A FieldFox Handheld allows measuring all four S-parameters simultaneously and making accurate spectrum analyzer measurements without warm-up, ensuring readiness for next-gen wireless applications.


Uncompromised Precision in Rugged Portability
Field-Ready Engineering: Designed for the toughest working environments with lightweight and durable construction, it’s the industry's lightest all-in-one analyzer at only 3.0 kg (6.6 lb).
Versatile Applications: Never sacrifice capability for portability. The N9917A FieldFox Handheld is perfect for routine maintenance, in-depth troubleshooting, and everything in between.
5 Reasons to Buy Used
Smart Savings: Buy direct from the OEM and save big without sacrificing on support or security.
Certified Quality: Trust in our premium used devices, backed by a 5-year warranty. We're confident in our products and quick repairs.
OEM Refurbishment: The N9917A FieldFox is like-new, so you can enjoy all the features of a new device at a fraction of the price.

Featured Resources
Learn how to get the most out of your equipment
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
Get an Account and Keep Track of Models, Prices, and Availability
Learn Oscilloscope Fundamentals and Get the Most out of Your Equipment
Related Models
Select up to 3 instruments to compare

Enable Notifications
In order to use this feature, you need to enable notifications.
Manage notification preferences