How to Measure Phase Noise in RF Oscillators

Phase Noise Analyzer
+ Phase Noise Analyzer

Analyze Oscillator Spectral Purity

Phase noise defines the spectral purity and short-term frequency stability of RF and microwave oscillators. It represents random phase fluctuations that spread signal energy around the carrier, degrading signal integrity and impacting system performance. In applications such as wireless communications, radar, and high-speed digital links, excessive phase noise increases error vector magnitude, raises bit error rates, and reduces receiver sensitivity. As operating frequencies and bandwidths increase, accurate phase noise measurement becomes essential for validating oscillator performance.

Engineers characterize phase noise by measuring noise power density at offset frequencies from the carrier, revealing contributions from flicker noise, thermal noise, and spurious signals. Advanced techniques such as cross-correlation use dual independent measurement channels to suppress instrument noise by averaging uncorrelated components, significantly improving measurement sensitivity. By analyzing phase noise profiles across offset ranges, engineers can identify dominant noise sources, evaluate stability, and optimize oscillator designs for improved system performance.

RF Oscillator Phase Noise Measurement Solution

This solution enables high-accuracy phase noise measurement using a dedicated phase noise analyzer combined with advanced measurement and analysis software. The phase noise analyzer provides ultra-low noise floor performance, wide offset frequency coverage, and high dynamic range, enabling precise characterization of phase noise from close-to-carrier offsets to far-out regions. Its dual-channel measurement architecture supports cross-correlation techniques that suppress uncorrelated internal noise, significantly lowering the effective measurement noise floor and enabling accurate evaluation of low phase noise signals and high-performance oscillators. The integrated software enhances these capabilities by enabling automated measurement routines, flexible offset frequency sweeps, and advanced visualization tools for detailed spectral analysis. Engineers can perform jitter analysis through phase noise integration, detect and characterize spurious signals, and use marker-based and statistical tools to identify dominant noise contributors. By combining high-performance measurement hardware with software-driven analysis and automation, this solution delivers accurate and repeatable phase noise characterization, supporting efficient oscillator validation and optimization for improved spectral purity and stability in wireless, radar, and high-frequency applications.

See Block Diagram of RF Oscillator Phase Noise Measurement Solution

RF Oscillator Phase Noise Measurement Solution

Explore Products for Our RF Oscillator Phase Noise Measurement Solution

Discover Resources and Insights

Additional Resources for RF Oscillator Phase Noise Measurement

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?