Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Keysight offers power analyzers in two capability classes across device current analyzers and DC power analyzer units.
High-precision dynamic current and voltage measurements
Sourcing and measurement functions in one instrument
Keysight CX3-class device current analyzers include the CX3300A Series. They provide high-precision measurements of dynamic current and voltage waveforms and transient behavior. Our device current analyzers offer 14- and 16-bit ADC resolution to accurately measure ultra-low currents, making them ideal for power delivery network characterization in power-sensitive applications such as IoT, medical, automotive, and mobile devices. Deep memory enables repetitive voltage and current waveform capture, and high-resolution analysis over extended durations.
Keysight NP2-class DC power analyzers include the N6705C and N6715C. They are highly integrated instruments that provide valuable power insights in minutes by combining up to four high-level DC power supplies or electronic loads plus a digital multimeter (DMM), oscilloscope, arbitrary waveform generator (AWG), and data logger into a single instrument. Perform sourcing and measurement functions right from the front panel with a large, easy-to-use interface. Our DC power analyzers are ideal for evaluating battery performance and lifespan, testing LED lighting efficiency, characterizing the output of DC power supplies for stability and ripple, optimizing DC-DC converter designs, and even ensuring the reliability and performance of DC power systems in critical aerospace and defense systems.
Keysight CX3-class device current analyzers include the CX3300A Series. They provide high-precision measurements of dynamic current and voltage waveforms and transient behavior. Our device current analyzers offer 14- and 16-bit ADC resolution to accurately measure ultra-low currents, making them ideal for power delivery network characterization in power-sensitive applications such as IoT, medical, automotive, and mobile devices. Deep memory enables repetitive voltage and current waveform capture, and high-resolution analysis over extended durations.
Keysight NP2-class DC power analyzers include the N6705C and N6715C. They are highly integrated instruments that provide valuable power insights in minutes by combining up to four high-level DC power supplies or electronic loads plus a digital multimeter (DMM), oscilloscope, arbitrary waveform generator (AWG), and data logger into a single instrument. Perform sourcing and measurement functions right from the front panel with a large, easy-to-use interface. Our DC power analyzers are ideal for evaluating battery performance and lifespan, testing LED lighting efficiency, characterizing the output of DC power supplies for stability and ripple, optimizing DC-DC converter designs, and even ensuring the reliability and performance of DC power systems in critical aerospace and defense systems.
Choose from a wide variety of waveform analysis, battery test and emulation, power control, and automation software or accessories like sensors, adapters, rack-mount kits, and more.
Semiconductors
Test static and dynamic parameters to avoid losses during switching transient.
Automotive
Test EV fast chargers with an EV battery emulator and EV communications emulator.
Consumer Electronics
Validate battery life of low-power devices using battery emulation software.
Consumer Electronics
Use a DC power analyzer to streamline DC-to-DC converter testing.
Semiconductors
Characterize WBG semiconductor power modules using a double-pulse testing system and pulse-isolated probe.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Key specifications include measurement accuracy, bandwidth, resolution, number of channels, voltage and current range, isolation, memory depth, and AC/DC compatibility. The right choice depends on whether you need to capture ultra-low-current device behavior, high-speed transients, power delivery network behavior, or broader power quality measurements.
For dynamic current and voltage measurements, consider instruments with high-resolution acquisition, deep memory, and waveform capture capabilities. For DC power analysis, consider whether the instrument can combine sourcing, loading, DMM measurements, oscilloscope functions, arbitrary waveform generation, and data logging in one setup.
DC power analyzers are used to analyze DC outputs from systems such as DC power supplies, DC/DC converters, AC/DC adapters, batteries, and electronic devices. They are useful when engineers need to source, load, and measure DC power while evaluating voltage, current, ripple, stability, transient behavior, and power consumption.
AC power analyzers are used for AC power systems and converters where RMS values, phase angle, power factor, harmonics, and waveform quality are important. The best choice depends on the device under test and whether its input and output signals are DC, AC, or a combination of both.
Power analyzers measure voltage, current, electrical power, RMS values, phase, power factor, crest factor, impedance losses, and energy efficiency to help engineers understand how a device consumes, converts, or delivers power. They can also display real-time voltage and current waveforms, capture high-speed transients, apply triggers, and log data over time for detailed analysis.
These capabilities are useful for optimizing DC/DC converters, evaluating battery performance and lifespan, checking LED lighting efficiency, analyzing DC supply stability and ripple, and characterizing power delivery networks. By combining waveform capture with power measurements, engineers can identify losses, instability, transient events, and efficiency limitations.
Power analyzers are used across industries that design, validate, or optimize electronic and power systems. Common applications include battery testing, LED lighting efficiency, DC power supply stability, DC/DC converter optimization, device current consumption, power delivery network characterization, EV fast charger testing, semiconductors, automotive, consumer electronics, and more.
They are especially useful when teams need accurate power measurements, real-time waveform visibility, transient capture, and long-duration data logging in one instrument. This makes them valuable for R&D, design validation, troubleshooting, and system optimization across modern electronics and power conversion applications.
Accurate measurements start with selecting the right analyzer for the signal type, frequency range, bandwidth, voltage and current levels, and required resolution. Use appropriate current probes, transducers, clamps, shunts, sensors, or adapters; verify input isolation and safety ratings; and choose enough bandwidth to capture waveform shape and harmonics, not just the fundamental frequency.
Calibration is also essential for measurement confidence. Regular calibration helps ensure that voltage, current, and power readings remain accurate and reliable, while Keysight calibration services help ensure the test system performs to specification and meets applicable local and global standards.