Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
Get faster digital validation for less with a trade-in.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
Use 25+ X-Series applications to analyze, demodulate, and troubleshoot signals across wireless, aerospace/defense, EMI, and phase noise.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Pinpoint interference with post-processing spectrum management software in the lab.
Use this selector tool to quickly identify the best power supply for your aerospace and defense ATE requirements.
Explore engineer-authored content and a vast knowledge base with thousands of learning opportunities.
Keysight Learn offers immersive content on topics of interest, including solutions, blogs, events, and more.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight 5G wireless test platforms cover multiple radio access technologies (RATs) with high RF port density and scalable bandwidth, maximizing test coverage while optimizing lab space. They support both frequency range 1 (FR1) and frequency range 2 (FR2) millimeter-wave (mmWave) testing. Validate device performance for different test cases from early prototyping, development, and design verification to conformance, carrier acceptance, and high-volume manufacturing. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.
Perform signaling tests for 5G NR, LTE, WLAN, NB-IoT, RedCap, C-V2X, and legacy cellular technologies with one test platform, minimizing system footprint and accelerating testing.
Covers frequencies from 380 MHz to 15 GHz and mmWave with over-the-air (OTA) extensions to enable versatile testing across global spectrum bands for better compliance.
Offers up to eight port configuration with a maximum RF bandwidth of 1600 MHz to support multidevice testing and reduce setup time.
Achieve more realistic device evaluation and reduced test setup complexity with an integrated baseband I/Q (BBIQ) interface and baseband fading.
Technology
5G NR, LTE, RedCap, NB-IoT, CAT-M, W-CDMA, GSM, C-V2X, WLAN
Maximum frequency
6 GHz to 15 GHz
Minimum frequency
380 MHz
Maximum bandwidth
800 MHz to 1600 MHz
Maximum aggregated NR bandwidth
100 MHz to 1200 MHz
RF ports
8 total (4 DL+UL, 4 DL only), 4 total (2 DL, 2 UL), 8 total (8 DL+UL)
E7515B
The Keysight E7515B UXM 5G wireless test platform supports 5G New Radio (NR), LTE, and Wi-Fi® test in a single compact unit.
The Keysight E7515B UXM 5G wireless test solution is a highly-integrated signaling test platform with multiformat stack support, rich processing power, and abundant RF resources. Supporting the latest 3GPP Release 15 and beyond plus Wi-Fi® specifications. The E7515B UXM 5G wireless test solution enables you to establish a 5G call with a device under test (DUT) in different 5G New Radio (NR) deployment modes; non-stand-alone (NSA), stand-alone (SA), and frequency bands FR1 and FR2. The solution performs signaling test for device RF characteristics, protocol compliance, and functional key performance indicators. In addition to that, it adds support to extensive Wi-Fi testing capability. Also other signaling formats like LTE, eMTC, and C-V2X signaling.
The highly-integrated design of the E7515B UXM 5G wireless test solution optimizes your lab space with a compact footprint. This solution supports extended test coverage in a single unit, including the following capabilities:
Easily validate DUT performance over-the-air (OTA) with chambers designed for different test cases across the device workflow.
E7515R
Optimized platform for 5G NR RedCap, CIoT testing, and NB-NTN. Built on the same architecture, software and solutions as E7515B, the E7515R supports all the capabilities for Rel-17 RedCap and CIoT testing.
The Keysight E7515R UXM 5G wireless test solution is a reduced capability hardware test platform optimized for 5G RedCap & Cellular Internet of Things (CIoT) Technologies. Supporting the latest 3GPP 5G New Radio (NR) Release 17 (Rel-17), the E7515R UXM 5G wireless test solution enables you to establish a 5G call with a device under test (DUT) and perform RF, protocol, functional and performance tests to ensure standards-compliance and user experience of the device.
Built on the same hardware architecture as the market-leading E7515B UXM 5G wireless test platform, the E7515R supports the entire device development workflow, from early design and development through acceptance and certification testing, manufacturing, and repair. The E7515R uses the same proven software solutions as the E7515B.
This solution provides comprehensive test coverage in a single unit, including the following capabilities:
E7515W
Maximize Wi-Fi 7 performance with a turnkey solution providing RF, throughput, load testing, and cellular / Wi-Fi® interworking of both clients and access points.
The Keysight E7515W UXM wireless connectivity test solution supports next-generation Wi-Fi 7. The platform enables the most advanced Wi-Fi® / cellular coexistence testing and unique testing of fixed wireless access (FWA) devices. Developed by the IEEE as the 802.11be standard, Wi-Fi 7 is the next generation of Wi-Fi wireless communications technology, promising significant performance advancements and improvements over the previous Wi-Fi 6E and Wi-Fi 6 standards.
The UXM wireless connectivity test solution supports client and access point (AP) test setup, interworking testing, functional testing, load testing, and FWA testing from a turnkey, integrated, compact solution.
Built on the same hardware architecture as the Keysight E7515B UXM 5G wireless test platform, the E7515W can perform extensive RF parameterized testing and IEEE conformance with full rate throughput. This solution introduces a unique rate versus range test, enhanced receiver (Rx) sensitivity, and a powerful Wi-Fi 6 / 6E / 7 device under test orthogonal frequency-division multiple access (OFDMA) analysis. The analysis method involves sweeping through every possible resource unit (RU) allocation for a thorough assessment.
The E7515W UXM conducts client device mobility characterization and offers a wide range of metrics such as throughput, packet loss, retransmissions, aggregation, and jitter. The platform supports Wi-Fi cellular interworking like Wi-Fi offload and voice-over Wi-Fi (VoWiFi) calling, running both the cellular and Wi-Fi simultaneously.
The one-box capability for fixed wireless access testing is unique in the industry, wrapping around the device under test with Wi-Fi client simulation on the fronthaul and cellular backhaul. This system can load hundreds of Wi-Fi clients on an access point (AP) for Wi-Fi 6 and 7. The platform offers comprehensive benchmarking and quality of experience (QoE) validation using integrated VeriWave technology.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Verifying the RF performance of a 5G NR device requires staying updated with the latest standards and protocols. Analyzing the RF behavior of a 5G NR device to optimize its design requires thorough RF testing, which can be time-consuming. Design engineers can expedite this process with built-in tests and automation.
Consider test solutions with the following features to accelerate the testing process:
Introduced in 3GPP Release 17 (R17), a RedCap device is a 5G NR device with reduced capabilities compared to conventional ones, designed to address medium-throughput and latency use cases, such as the Internet of Things (IoT). To ensure connectivity, RedCap devices require testing for specific parameters.
Test engineers need to emulate the network to perform both signaling and non-signaling testing across the RF, protocol, and functional / performance domains. The solution needed to characterize a 5G NR RedCap device must support 3GPP R17 and other cellular Internet of Things (IoT) technologies commonly used in IoT devices, such as Long Term Evolution (LTE) and Narrowband IoT (NB-IoT).
Wi-Fi 7 devices must handle multiple high-bandwidth applications simultaneously, increasing device complexity and generating new testing challenges. Wi-Fi 7 device performance testing requires RF testing with signaling against the Wi-Fi 7 standards to test the device under complex network conditions.
These tests verify that the device can achieve and maintain high data rates in real-world scenarios, handle sophisticated modulations and multi-link operations (MLO), and comply with the standards for signal strength, spectrum usage, and avoid interference with other services.
5G non-terrestrial networks (NTN) require overcoming implementation challenges to ensure physical, protocol, and application layer compatibility, address propagation conditions, and achieve standards compliance and performance benchmarks.
Test engineers can emulate different components of a 5G NTN in their lab using channel and network emulators to measure application-level parameters, such as energy consumption, protocol, RF, throughput, and latency. They can also replicate scenarios and make measurements using automation software.