Choose a country or area to see content specific to your location
確認您的國家或地區
繁體中文 西班牙
請確認
Confirm your country to access relevant pricing, special offers, events, and contact information.
Simplify wideband characterization. Save up to 15% on aerospace and defense component testing.
使用50+ GHz探頭為 802.3ck 和 PCIe® 6.0 設計提供更快速、更靈活的測試。
Get your choice of two free software applications with the purchase of an HD3 Oscilloscope.
為無線和雷達提供高達 4 GHz 帶寬的即時準確分析。
在低電流解析度下獲得更深入的測量洞察。
探索我們訊號源和分析儀的精度、性能和緊湊設計。
ADS透過標準化工作流程,優化設計驗證與合規測試。
最先進的射線追蹤解決方案,專為快速準確地創建特定場景的RF傳播模擬而設計。
使用高速AWG,為數位和光通訊標準實現200+ Gbaud多級調製訊號。
配備額外記憶體與儲存,NPB 可運行 Keysight 的 AI 安全與效能軟體及 AI 堆疊。
探索精心制定的支援計劃,優先助您快速創新。
博覽工程師知識庫以勤學不輟
Keysight Learn 提供有關感興趣主題的沉浸式內容,包括解決方案、博客、活動等。
全年無休的自助服務入口網站
更多的產品支援資訊
更多可協助您加速創新的是德科技服務
In this course, we'll cover how to make the most of the advanced measurement capabilities available in today's modern oscilloscopes.
Learn:
Explore Keysight oscilloscopes
Lesson 1 - Oscilloscope Triggering Fundamentals
Introduces the basic concepts of oscilloscope triggering, such as edge, pulse, and pattern triggering. It also covers advanced triggering techniques, such as runt, glitch, and runt-glitch triggering.
Lesson 2 - Measurements, Auto-Masking and Error Finding Techniques
Teaches you how to make basic and advanced measurements with an oscilloscope, such as voltage, frequency, and rise time. It also covers auto-masking and error-finding techniques, which can help you identify problems in your circuit.
Lesson 3 - Triggers, Measurements, Eye Plots
Build on the concepts from the previous lessons by showing you how to use triggers and measurements to create eye plots.
Lesson 4 - Protocol Layer and Compliance Testing
Cover some of the more advanced features of oscilloscopes, such as protocol layer analysis, compliance testing, and power measurements. It also shows you some of the "cool" features that are available on some oscilloscopes, such as video streaming and remote control.
Lesson 5 - The EXR-Series Oscilloscope's Specifications
An overview of the specifications of the EXR-Series oscilloscopes, showing you how to work with the oscilloscope remotely or offline.
Lesson 6 - Conclusion
Thank you for watching. We hope you learned all you need to know about EXR-Series oscilloscopes.
How to Analyze PCB Signal Integrity
Analyze signal integrity with an oscilloscope and signal integrity analysis software
尋找感興趣的產品?