N52xxB PNA Series Network Analyzer Firmware

This firmware can only be installed on the N522xB PNA, N523xB PNA-L, N524xB PNA-X, N5264B, N529xA system, or on a PC with the appropriate emulator license.

Note: PNAs containing the version 7, Direct Digital Synthesizers (DDS) require firmware A.14.00 or above.

Note: PNAs containing the version 9 CPU require firmware A.15.71 or above.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2025-01-30 A.19.10.09 This version can only be loaded on the Windows 10 operating system. Support for Windows 7 systems is terminated. This version contains various bug fixes. See the Release Notes for details.
Release Date Version
2025-01-30 A.19.10.09
Version Description
This version can only be loaded on the Windows 10 operating system. Support for Windows 7 systems is terminated. This version contains various bug fixes. See the Release Notes for details.

How to Download

  • Click the Download button
  • Save it to any location on your PC

How to Install

  • Copy the file to E:\Firmware on your PNA
  • Run the executable

Licensing

  • No license is required

Supporting Documentation

End of Support:

  • Support for Windows 7 has been removed from versions A.19.00.09 and later.

Installs on:  Instrument or PC

Operating System

  • Windows 10

Prerequisites

  • This version has no prerequisites

Related Links

France