何をお探しですか?
関連キーワード
No product matches found - System Exception
検索結果
- リソース
- ドライバー、ファームウェアおよびソフトウェア
- トレーニングとイベント
- ナレッジセンター
リソース
表示されている結果 : 1 ~ 12 / 12
並び替え :
日付
日付
タイトル
Filter Results
リセット
コンテンツのタイプ
データシート
The Keysight 8160xA Family of Tunable Laser Sources offers the full wavelength range from 1240 nm to 1650 nm with the highest tuning and sweeping accuracy and power stability.
2022-04-04
その他
New Models Offer Price-Performance Choices for High-Throughput Testing of Optical Components
2017-01-27
デモ
The Keysight 81602A is an extra high power tunable laser operating from 1250 nm to 1370 nm. With over +17 dBm peak power and +16 dBm in the 100GBASE-LR4 range, it improves tolerance for optical power budgets in test setups.
2016-04-19
デモ
Learn the basics of tunable laser technology and why the new 81606A tunable laser source module is anything but basic.
2015-04-20
デモ
Keysight Photonic Test - Youtube (CLP 2307403) / Tunable Laser Source
2013-02-22
ユーザーマニュアル
The Keysight 8160xx series tunable laser family user's guide
2019-05-01
クイックスタートガイド
The Keysight 8160xx series tunable laser family getting started guide
2019-05-01
その他
Tunable Laser Source Sets New Records in Accuracy, Test Efficiency for Spectral Loss Measurements
2015-03-17
アプリケーションノート
This paper explains the use of instrument-level SCPI commands for programming swept-wavelength measurements and new capabilities with our tunable laser family.
2017-12-01
技術概要
The selection guide gives an overview on wavelength coverage of the different tunable laser families.
2024-03-14
ブローシャ
Volume III covers “Bit Error Ratio & Waveform Analysis” for data center and cloud environment.
2019-08-22
ブローシャ
The catalog for high-performance optical T&M solutions provides information on test applications and test equipment for core fiber networks and data centers.
2018-03-08
表示されている結果 : 1 ~ 12 / 12