Model QA packages for PSP, HiSIM2 and BSIM-BULK.

Highlights

The W6511E PathWave MQA Bulk CMOS includes:

  • Built-in comprehensive checking rules exclusively for the PSP, HiSIM2 and BSIM-BULK model
  • Supports DC, AC, noise, RF, and statistical analysis
  • Quick setup and run for various QA projects

The W6511E PathWave MQA Bulk CMOS provides a validation package for the PSP, HiSIM2 and BSIM-BULK model. It includes model parser and pre-defined automated QA processes to check PSP, HiSIM2 and BSIM-BULK model.

ご要望、ご質問はございませんか。