Optional upgrade for Solar Array Simulator (SAS) app. Provides additional automated static and dynamic EN50530 maximum peak power tracking (MPPT) tests.

Highlights

  • All the features of the Solar Array Simulator Control bundle, plus permanent access to MPPT Efficiency tab
  • Perform complex static and dynamic EN50530 tests automatically with just a few clicks
  • Visualize the test as it is being performed
  • View and save final test reports formatted to the EN50530 standard
  • View and save the full log file with all the measurements from the test
  • KeysightCare software support subscription included

ご要望、ご質問はございませんか。