Keysight’s XGS12 12-slot modular chassis platform delivers the most comprehensive solution for performance, functional, security, and conformance testing of network equipment and network applications at scale.

Highlights

  • Reduces space requirements and simplifies management with high port densities — 400/100/50/40/25/10/1GE/ 100M — in 11RU vertical rack space
  • Enables resource aggregation across load modules by using high-speed backplane
  • Offers multi-user environment that leverages a per-port user ownership model for all test module ports
  • Reduces management overhead and simplified upgrades with integrated IxOSTM operating system for chassis and load modules
  • Enables simple and quick field service with field-replaceable modular controller, fan, and power supply modules
  • Manages chassis remotely through browser (on XGS12-HSL and XGS12-SDL models)
  • Supports the K400 load module
  • Supports the complete line of Novus load modules
  • Supports Windows 10 and IxOS native modes

ご要望、ご質問はございませんか。